Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

LoRa® is a wireless communication technology developed to create the low-power, wide-area networks (LPWANs) required for machine-to-machine (M2M) and Internet of Things (IoT) applications.

Key features of LoRa®technology:

  • Long range: >15 km / 9 mi range
  • Low-power: 5-10 year expected battery lifetime
  • Low-cost: from end-node sensor cost to upfront infrastructure investment
  • Secure: with embedded end-to-end AES-128 encryption of data
  • Geolocation: enables indoor/outdoor tracking without GPS

LoRaWAN® is a global LPWAN specification created by the LoRa Alliance® to drive a single standard for seamless interoperability across the industry. LoRa technology is ideally suited for the applications:

  • Smart Cities
  • Smart Home and Building
  • Smart Environment
  • Smart Metering
  • Smart Agriculture
  • Smart Industrial
  • Retail and Logistics

As a board member and sponsor of the LoRa Alliance and strong player on the LPWAN market,ST offers several affordable and easy-to-use sets of hardware tools dedicated to the evaluation and development of LoRa® solutions.

Featured Products

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN4967
      Examples of AT commands on I-CUBE-LRWAN
      6.0
      754.98 KB
      PDF
      AN4967

      Examples of AT commands on I-CUBE-LRWAN

Presentations & Training Material

    • Description Version Size Action
      IoT World2017 STM32L0 LoRa 1.0
      2.04 MB
      PDF
      IoT connectivity made easier with STM32 MCUs and LoRa 1.6
      3.2 MB
      PDF
      STM32 and STM8 embedded software solutions 8.0
      3 MB
      PDF

      IoT World2017 STM32L0 LoRa

      IoT connectivity made easier with STM32 MCUs and LoRa

      STM32 and STM8 embedded software solutions

Publications and Collaterals

    • Description Version Size Action
      Get ready for the largest IoT development ecosystem 20.0
      1.36 MB
      PDF

      Get ready for the largest IoT development ecosystem