Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

The USB (Universal Serial Bus) is an industry standard that is possibly one of the most wide-spread wired connectivity technologies found in any sector from Computers, Peripherals and Personal Electronics to Automotive and Industrial. It has evolved over time to include On-The-Go (OTG) capabilities and to support higher data rates. Today, with the Type-C connector and the Power Delivery standard, it can also provide a more versatile and universal power source.

ST's portfolio includes USB transceivers which include support for OTG and the UTMI+ low pin interface (ULPI) standards, as well as dedicated protection ICs in addition to firmware and application software packages for our STM32 microcontrollers.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN576
      PCB layout optimisation
      3.0
      109.53 KB
      PDF
      AN2484
      STOTG04 in power down mode
      1.2
      669.19 KB
      PDF
      AN316
      Transil™ clamping protection mode
      4.3
      432.1 KB
      PDF
      AN576

      PCB layout optimisation

      AN2484

      STOTG04 in power down mode

      AN316

      Transil™ clamping protection mode

Presentations & Training Material

    • Description Version Size Action
      STM32 and STM8 embedded software solutions 7.0
      3.12 MB
      PDF

      STM32 and STM8 embedded software solutions

Publications and Collaterals

    • Description Version Size Action
      Power Delivery Protection - Simply cancel ESD and EOS events 1.0
      1.2 MB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF
      Ultra-low clamping voltage 0201 ESD diodes 1.0
      1.32 MB
      PDF

      Power Delivery Protection - Simply cancel ESD and EOS events

      ST Protection Finder - The new app for Android and iOS

      Ultra-low clamping voltage 0201 ESD diodes

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Development Tools

    • Part Number

      STM32Cube initialization code generator

Embedded Software

    • Part Number

      STM32F105/7, STM32F2 and STM32F4 USB on-the-go Host and device library (UM1021)

      STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)

EMI Filtering and Signal Conditioning

Part number Description
ECMF02-2AMX6 Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces
Part number
Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces

Protection Devices

Part number Description
ESDA25P35-1U1M High-power transient voltage suppressor (TVS)
ESDA7P120-1U1M High-power transient voltage supressor (TVS)
HSP053-4M5 4-line ESD protection for high-speed lines
Part number
High-power transient voltage suppressor (TVS)
High-power transient voltage supressor (TVS)
4-line ESD protection for high-speed lines