Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

In factory automation, data connectivity is essential, especially now with the Industry 4.0 concept widening its scope. A number of standards are used to support specifically developed fieldbuses including the classic CAN (Modbus and CANopen), RS-485 (PROFIBUS, CC-Link and Modbus), and the new CAN FD as well as real-time Ethernet.

We have a broad range of high-performance 32-bit STM32 microcontrollers with a large set of peripherals to support the implementation of a large range of protocols including UART, CAN, CAN-FD, and Ethernet with and without an external transceiver.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN4994
      10 gigabit Ethernet survives ITU-T K20 and Telcordia GR-1089-Core intra-building
      1.0
      547.66 KB
      PDF
      AN576
      PCB layout optimisation
      3.0
      109.53 KB
      PDF
      AN3226
      STM32F107 In-Application Programming (IAP) over Ethernet
      1.4
      381.63 KB
      PDF
      AN3376
      STM32F2x7 In-Application Programming (IAP) over Ethernet
      2.3
      461 KB
      PDF
      AN3968
      STM32F407/STM32F417 in-application programming (IAP) over Ethernet
      1.3
      297.34 KB
      PDF
      AN316
      Transil™ clamping protection mode
      4.3
      432.1 KB
      PDF
      AN4994

      10 gigabit Ethernet survives ITU-T K20 and Telcordia GR-1089-Core intra-building

      AN576

      PCB layout optimisation

      AN3226

      STM32F107 In-Application Programming (IAP) over Ethernet

      AN3376

      STM32F2x7 In-Application Programming (IAP) over Ethernet

      AN3968

      STM32F407/STM32F417 in-application programming (IAP) over Ethernet

      AN316

      Transil™ clamping protection mode

Presentations & Training Material

    • Description Version Size Action
      STM32 and Real-Time Ethernet - Industrial communication protocols and OPC UA / MQTT 1.0
      661.88 KB
      PDF
      STM32 and STM8 embedded software solutions 8.0
      3 MB
      PDF

      STM32 and Real-Time Ethernet - Industrial communication protocols and OPC UA / MQTT

      STM32 and STM8 embedded software solutions

Publications and Collaterals

    • Description Version Size Action
      Products and solutions for IO-Link transceivers 08.2017
      1.21 MB
      PDF
      Products and solutions for Smart industry 3.0
      2.99 MB
      PDF

      Products and solutions for IO-Link transceivers

      Products and solutions for Smart industry

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.