At the heart of machine vision systems, image sensing is largely deployed in applications used for counting physical items, calculating their weight and volume, and inspecting their shape.
Our high-dynamic-range (HDR) image sensors provide a range of key features including autofocus (AF) drivers and lens shading correction (LSC) algorithms to enable the design of high-performance industrial image sensors.

Part Number | Description | |
---|---|---|
STEVAL-IDP003V1 | IO-Link industrial modular sensor board based on L6362A | Quick view Key Features
|
STEVAL-FKI433V2 | Sub-1GHz (430-470 MHz) transceiver development kit based on S2-LP | Quick view Key Features
|
B-L072Z-LRWAN1 | STM32L0 Discovery kit LoRa, Sigfox, low-power wireless | Quick view Key Features
|
I-NUCLEO-LRWAN1 | USI® STM32™ Nucleo expansion board for LoRa™ | Quick view Key Features
|
STEVAL-ISA095V1 | Up to 3 A step-down switching regulator based on the ST1S14 | Quick view Key Features
|
STEVAL-ISA099V1 | 3 A step-down switching demonstration board based on the L7986 in DFN10 package | Quick view Key Features
|
NUCLEO-F401RE | STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity | Quick view Key Features
|
NUCLEO-L053R8 | STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity | Quick view Key Features
|
NUCLEO-L476RG | STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity | Quick view Key Features
|
X-NUCLEO-IKA01A1 | Multifunctional expansion board based on operational amplifiers for STM32 Nucleo | Quick view Key Features
|
STEVAL-ISA190V1 | 38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F | Quick view Key Features
|
STEVAL-LDO001V1 | Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020 | Quick view Key Features
|
STEVAL-BCNKT01V1 | BlueCoin Starter kit | Quick view Key Features
|
STEVAL-IDB007V2 | STEVAL-IDB007V2 evaluation platform based on the BlueNRG-1 | Quick view Key Features
|
STEVAL-IDB008V2 | Evaluation platform based on the BlueNRG-2 | Quick view Key Features
|
STEVAL-FKI868V2 | Sub-1GHz (860-940 MHz) transceiver development kit based on S2-LP | Quick view Key Features
|
STEVAL-IDP004V1 | IO-Link master multi-port evaluation board based on L6360 | Quick view Key Features
|
Key Features
- Main supply voltage: 32 V maximum
- STM32L071CZ microcontroller
- IO-Link PHY using the L6362A device for data communication with host unit
- DC-DC converter and linear regulator on board
- Integrated reverse polarity protection on L6362A ICs
- Multi-sensor connection
- 400 kHz I²C communication
- PCB designed to accept real industrial sensors (8 mm x 70 mm, with 0.8 mm thickness)
- Designed to meet IEC industrial standard requirements
- RoHS compliant
Key Features
- S2-LP narrow band ultra-low power sub-1GHz transceiver in a standalone RF module tuned for 430-470 MHz frequency bands
- STM32 Nucleo-64 development board with STM32L0 MCU
- Suitable for wireless M-Bus systems
- Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
- Programmable RF output power up to +16 dBm
- Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
- Air data rate from 0.3 to 500 kbps
- Ultra-low power consumption:
- 6.7 mA RX
- 10 mA TX at +10 dBm
- Excellent performance of receiver sensitivity (up to -130 dBm)
- Low duty cycle RX/TX operation mode
- Automatic acknowledgement, retransmission and timeout protocol engine
- SPI interface for microcontroller
- USB interface
- RoHS compliant
Key Features
- CMWX1ZZABZ-091 LoRa® /Sigfox™ module (Murata)
- Embedded ultra-low-power STM32L072CZ MCU, based on Arm® Cortex® -M0+ core, with 192 Kbytes of Flash memory, 20 Kbytes of RAM, 20 Kbytes of EEPROM
- Frequency range: 860 MHz - 930 MHz
- USB 2.0 FS
- 4-channel,12-bit ADC, 2 × DAC
- 6-bit timers, LP-UART, I2 C and SPI
- Embedded SX1276 transceiver
- LoRa® , FSK, GFSK, MSK, GMSK, and OOK modulations (+ Sigfox™ compatibility)
- +14 dBm or +20 dBm selectable output power
- 157 dB maximum link budget
- Programmable bit rate up to 300 kbit/s
- High sensitivity: down to -137 dBm
- Bullet-proof front end: IIP3 = -12.5 dBm
- 89 dB blocking immunity
- Low Rx current of 10 mA, 200 nA register retention
- Fully integrated synthesizer with a resolution of 61 Hz
- Built-in bit synchronizer for clock recovery
- Sync word recognition
- Preamble detection
- 127 dB+ dynamic range RSSI
- LoRaWAN™ Class A certified
- SMA and U.FL RF interface connectors
- Including 50-ohm SMA RF antenna
- 7 LEDs:
- 4 general-purpose LEDs
- 5 V power LED
- ST-LINK-communication LED
- Fault-power LED
- 1 user and 1 reset push-buttons
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Arduino™ Uno V3 connectors
- Board power supply through the USB bus or external VIN/3.3 V supply voltage or batteries
- 3 × AAA-type battery holder for standalone operation
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® , GCC-based IDEs, Arm® Mbed™
Key Features
- USI® low-cost, LPWAN module supporting LoRa® technology:
- ST ultra-low-power STM32L052T8Y6 MCU, Cortex® -M0+ based with 64 Kbytes of Flash memory, 8 Kbytes of RAM, 2 Kbytes of EEPROM, T-RNG
- Semtech SX1272 radio transceiver supporting LoRa® , FSK, GFSK, MSK, GMSK and OOK modulation
- High sensitivity down to -137 dBm
- 860 MHz to 1020 MHz frequency range
- 14 dBm to 20 dBm output power
- 2.0 V to 3.6 V voltage range
- -40°C to +85°C temperature range
- Embedded 32 kHz and 32 MHz crystals
- USART communication interface
- ST accelerometer and magnetometer sensor (LSM303AGR)
- ST relative humidity and temperature sensor (HTS221)
- ST pressure sensor (LPS22HB)
- Arduino™ connectors
- SMA connector (antenna included in the kit)
Key Features
- 3 A DC output current
- Operating input voltage from 5.5 V to 48 V
- 850 kHz internally fixed switching frequency
- Internal soft-start
- Internal current limiting
- Inhibit for zero current consumption
- 2 mA maximum quiescent current over-temperature range
- Thermal shutdown
- RoHS compliant
3 A step-down switching demonstration board based on the L7986 in DFN10 package
Key Features
- 3 A DC output current
- From 4.5 V to 38 V range input voltage
- Output voltage adjustable from 0.6 V
- 250 kHz switching frequency programmable up to 1 MHz
- Internal soft-start and enable
- Low dropout operation: 100% duty cycle
- Voltage feed-forward
- Zero load current operation
- Overcurrent and thermal protection
- RoHS compliant
STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity
Key Features
- Common features
- STM32 microcontroller in LQFP64 package
- 1 user LED shared with Arduino™
- 1 user and 1 reset push-buttons
- 32.768 kHz crystal oscillator
- Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK, USB VBUS or external sources
- On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
- Board-specific features
- External SMPS to generate Vcore logic supply
- 24 MHz HSE
- Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
- Arm® Mbed Enabled™ compliant
STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity
Key Features
- Common features
- STM32 microcontroller in LQFP64 package
- 1 user LED shared with Arduino™
- 1 user and 1 reset push-buttons
- 32.768 kHz crystal oscillator
- Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK, USB VBUS or external sources
- On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
- Board-specific features
- External SMPS to generate Vcore logic supply
- 24 MHz HSE
- Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
- Arm® Mbed Enabled™ compliant
STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
Key Features
- Common features
- STM32 microcontroller in LQFP64 package
- 1 user LED shared with Arduino™
- 1 user and 1 reset push-buttons
- 32.768 kHz crystal oscillator
- Board connectors:Arduino™ Uno V3 expansion connectorST morpho extension pin headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK, USB VBUS or external sources
- On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
- Board-specific features
- External SMPS to generate Vcore logic supply
- 24 MHz HSE
- Board connectors:External SMPS experimentation dedicated connectorMicro-AB or Mini-AB USB connector for the ST-LINKMIPI® debug connector
- Arm® Mbed Enabled™ compliant
Multifunctional expansion board based on operational amplifiers for STM32 Nucleo
Key Features
- 7 predefined configurations:
- Instrumentation amplifier structure
- Current sensing with or without USB
- Photodiode/ultraviolet (UV) current sensing
- Buffer
- Full wave rectifier
- Constant current LED driver
- Window comparator
- One prototyping area
- Compatible with STM32 Nucleo boards
- Comprehensive free development firmware library (X-CUBE-ANALOG1)
- Powered through the Arduino UNO connectors
- RoHS compliant
38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F
Key Features
- AECQ100 qualification
- 1.5 A DC output current
- 4 V to 38 V operating input voltage
- Low consumption mode or low noise mode
- Programmable ISKIP current
- 30 µA IQ at light load (LCM VIN = 12 V and VOUT = 3.3 V)
- 8 μA IQ-SHTDWN
- Adjustable fSW (250 kHz - 2 MHz)
- Output voltage adjustable from 0.85 V to VIN
- Embedded output voltage supervisor
- Synchronization
- Adjustable soft-start time
- Internal current limiting
- Overvoltage protection
- Output voltage sequencing
- Peak current mode architecture
- RDS(on)HS = 180 mΩ; RDS(on)LS = 150 mΩ
- Thermal shutdown
- RoHS compliant
Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020
Key Features
- Multi LDO evaluation board based on four high performance low dropout linear voltage regulators in miniature packages
- Key features:
- Low operating input voltage (from 1.4 V to 5.5 V)
- Current capability from 200 mA to 300 mA
- Low dropout (down to 160 mV typ.)
- Ultra-low quiescent current (down to 500 nA typ.)
- Low noise (down to 6.5 μVRMS typ.)
- High PSSR (up to 80 dB)
- Logic controlled electronic shutdown (enable)
- Tiny packages (DFN-6L, Flip-chip, ST STAMP™)
- RoHS compliant
Key Features
- Contains FCC ID: S9NBCOIN01
- Contains module IC 8976C-BCOIN01 certified with PMN: STEVAL-BCNKT01V1; HVIN: STEVAL-BCNCS01V1; HMN: STEVAL-BCNCR01V1; FVIN: bluenrg_7_2_c_Mode_2-32MHz-XO32K_4M.img
- The development kit package includes:
- BlueCoin module (STEVAL-BCNCS01V1) with STM32F446, LSM6DSM, LSM303AGR, LPS22HB, 4x MP34DT06J, BlueNRG-MS, BALF-NRG-01D3, STBC03JR
- CoinStation (STEVAL-BCNST01V1) board
- BlueCoin Cradle (STEVAL-BCNCR01V1)
- 130 mAh Li-Po battery
- Plastic box for housing the BlueCoin cradle and the battery
- SWD programming cable
- Software libraries and tools:
- STSW-BCNKT01 firmware package with raw sensor data streaming support via USB, data logging on SDCard, audio acquisition and audio streaming, time-of-flight example and BLE protocol to interface to a Smartphone App
- FP-AUD-SMARTMIC1: smart audio IN-OUT software expansion for STM32Cube
- FP-SNS-ALLMEMS1: STM32 ODE function pack for BLE and sensors
- FP-AUD-BVLINK1: BLE and microphones software expansion for STM32Cube
- STBLESensor: iOS™ and Android™ demo apps
- BlueST-SDK: iOS and Android software development kit
- Compatible with STM32 ecosystem through STM32Cube support
Key Features
- Bluetooth® SMART board based on the BlueNRG-1 Bluetooth low energy system on chip
- Associated BlueNRG-1 development kit SW package including firmware and documentation
- Up to +8 dBm available output power (at antenna connector)
- Excellent receiver sensitivity (-88 dBm)
- Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
- Bluetooth® low energy compliant, supports master, slave and simultaneous master-and-slave roles
- New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
- SMA connector for antenna or measuring equipment
- 3 user LEDs
- 2 user buttons
- 3D digital accelerometer and 3D digital gyroscope
- MEMS pressure sensor with embedded temperature sensor
- Battery holder
- JTAG debug connector
- USB to serial bridge for providing I/O channel with the BlueNRG-1 device
- Jumper for measuring current for BlueNRG-1 only
- RoHS compliant
Key Features
- Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
- Associated BlueNRG-2 development kit SW package including firmware and documentation
- Up to +8 dBm available output power (at antenna connector)
- Excellent receiver sensitivity (-88 dBm)
- Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
- Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
- New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
- SMA connector for antenna or measuring equipment
- 3 user LEDs
- 2 user buttons
- 3D digital accelerometer and 3D digital gyroscope
- MEMS pressure sensor with embedded temperature sensor
- RoHS compliant
Key Features
- S2-LP narrow band ultra-low power sub-1GHz transceiver in a standalone RF Module tuned for 860-940 MHz frequency bands
- STM32 Nucleo-64 development board with STM32L0 MCU
- Suitable for Wireless M-Bus systems
- Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
- Programmable RF output power up to +16 dBm
- Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
- Air data rate from 0.3 to 500 kbps
- Ultra-low power consumption:
- 6.7 mA RX
- 10 mA TX @ +10 dBm
- Excellent performance of receiver sensitivity (up to -130 dBm)
- Low duty cycle RX/TX operation mode
- Automatic acknowledgement, retransmission, and timeout protocol engine
- SPI interface for microcontroller
- USB interface
- RoHS compliant
Key Features
- Main supply voltage 32 V maximum
- 4 L6360 IO-Link master devices
- RS-485 serial interface
- CAN serial interface
- USB interface
- DC-DC converter
- On-board reverse polarity protection
- Designed to meet IEC requirement for industrial standards
- RoHS and WEEE compliant