Position and Motion Monitoring
Process and Environment Monitoring
Challenges
Modern factory automation applications require industrial-grade sensors with high resolution and accuracy, extended temperature range and the stability to continue operation in adverse conditions, such as shocks and vibrations, dust and other particles, noise, emissions, and radiation, including direct sunlight. At the same time, battery operated solutions must be very power conservative, compact, and come in robust packages. Industrial sensors must be calibrated for highest possible accuracy and offer longevity commitments for long lifetime designs.
ST innovation
ST is behind the innovation of high volume MEMS technology for many different motion sensor families used in industrial applications, from accelerometers, inclinometers, gyroscopes to dedicated vibration and pressure sensors, as well as Time-of-Flight sensors.
We are also leader in ARM® Cortex® based 32-bit microcontrollers for implementations ranging from simple devices to complex infrastructures. Sensor data integrity and security are ensured with STM32Trust framework using STSAFE Secure Element. ST also provides a comprehensive set of free-of-charge and certified Functional Safety packages based on robust built-in STM32 MCU safety features. This is complemented with an optimized analog portfolio for signal conditioning and power management, and the necessary EMI/ESD protection components for industrial environments.
Complete solution
Sensors are provided with C-drivers, sensor fusion middleware and SW source code examples for many industrial applications, from high-speed data logging to state-of-art Machine Learning in sensor cores, as well as Artificial Intelligence expansion software in the STM32CubeMX environment.
Industrial sensor development tools and connectivity
The STWIN Wireless Industrial Node development kit includes a selection of the latest ST industrial sensors in conjunction with ARM Cortex-M4 MCU and wireless Bluetooth Low Energy module, as well as support for WiFi, LoRa and NB-IoT connectivity and wired USB and RS-485 interfaces. A further solution featuring IO-Link connectivity kit is also available. These are supported with various SW code examples to help designers get started with their own projects. You will find a great deal of information regarding the various wired and wireless industrial connectivity options in our industrial connectivity section.
Learn moreFeatured Videos
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 24 Mar 2021 | 24 Mar 2021 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jun 2022 | 21 Jun 2022 | ||
11.21 | 29 Jun 2022 | 29 Jun 2022 | ||
04.21 | 29 Jun 2022 | 29 Jun 2022 |
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
Picture | Solution |
---|---|
![]() | IO-Link for Industrial Sensors SL-PN-IOD01A1 Active |