Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

While set to be replaced by more efficient LED solutions, fluorescent tubes and compact lamps (CFL) are still rather popular. They are driven by a high-frequency power converter that most often has a power factor correction (PFC) front-end to ensure high efficiency and small size and weight.

We have a complete range of pulse-width modulation (PWM) and power factor correction (PFC) controllers and STM32 microcontrollers that together with power MOSFETs and high-voltage gate drivers can help design high-efficiency converters for fluorescent lamps and tubes.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN2590
      20 W dimmable CFL ballast solution
      1.2
      827.72 KB
      PDF
      AN2654
      CCFL backlight half-bridge topology based on L6574 and STD7NS20
      1.1
      779.61 KB
      PDF
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4539
      HRTIM cookbook
      1.1
      560.48 KB
      PDF
      AN4885
      High brightness LED dimming using the STM32F334 Discovery kit
      1.1
      594.69 KB
      PDF
      AN991
      L6569 - L6561 lighting application with PFC
      5.3
      42.36 KB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN880
      THE L6569: A NEW HIGH VOLTAGE IC DRIVER FOR ELECTRONIC LAMP BALLAST
      6.2
      186.99 KB
      PDF
      AN2018
      VIPower: 18 - 23W electronic ballast for removable tubes
      1.1
      139.32 KB
      PDF
      AN1902
      VIPower: HF converter based on VK06TL devices to drive 58W TL tubes
      1.1
      1.34 MB
      PDF
      AN2590

      20 W dimmable CFL ballast solution

      AN2654

      CCFL backlight half-bridge topology based on L6574 and STD7NS20

      AN4250

      Fishbone diagram for power factor correction

      AN4539

      HRTIM cookbook

      AN4885

      High brightness LED dimming using the STM32F334 Discovery kit

      AN991

      L6569 - L6561 lighting application with PFC

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN880

      THE L6569: A NEW HIGH VOLTAGE IC DRIVER FOR ELECTRONIC LAMP BALLAST

      AN2018

      VIPower: 18 - 23W electronic ballast for removable tubes

      AN1902

      VIPower: HF converter based on VK06TL devices to drive 58W TL tubes

    • Description Version Size Action
      UM1736
      Getting started with STM32F334 discovery kit software development tools
      1.1
      2.18 MB
      PDF
      UM1736

      Getting started with STM32F334 discovery kit software development tools

Publications and Collaterals

    • Description Version Size Action
      600-650 V MDmesh™ M2: The ST’s new Super-junction HV MOSFET series 1.0
      755.53 KB
      PDF

      600-650 V MDmesh™ M2: The ST’s new Super-junction HV MOSFET series

    • Description Version Size Action
      Brochure Power management guide 10.2018
      4.42 MB
      PDF

      Brochure Power management guide

Amplifiers and Comparators

Part number Description
TS3011 Rail-to-rail high-speed comparator
TS3021 Rail-to-rail 1.8 V high-speed comparator
TS507 High precision single supply rail to rail op-amp
TSC103 High voltage, high side current sense amplifier
TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
Part number
Rail-to-rail high-speed comparator
Rail-to-rail 1.8 V high-speed comparator
High precision single supply rail to rail op-amp
High voltage, high side current sense amplifier
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz

Power Management

Part number Description
L6569 High Voltage Half Bridge Driver with oscillator and Integrated Bootstrap Diode
L6571 High Voltage Half Bridge Driver with oscillator
L6574 CFL/TL Ballast Driver with Preheat and Dimming
Part number
High Voltage Half Bridge Driver with oscillator and Integrated Bootstrap Diode
High Voltage Half Bridge Driver with oscillator
CFL/TL Ballast Driver with Preheat and Dimming

Power Transistors

Part number Description
STD10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in DPAK package
STD7N60M2 N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in DPAK package
STD9N60M2 N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in DPAK package
Part number
N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in DPAK package
N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in DPAK package
N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in DPAK package