Our Commitments
Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
Street lighting installations have evolved from providing basic – and energy-hungry – illumination to become a central part in enabling a set of services – including presence and traffic level monitoring and incident detection surveillance not to mention optimizing of illumination levels to specific road and weather conditions – to help administrations turn a city into a Smart City.
We have a broad range of wired and wireless connectivity, power management and supply and LED driving solutions together with a range of high-performance and low-power STM32 microcontrollers together with presence, proximity, camera and environmental sensors as well as MEMS microphones to enable design advanced street lighting systems.
Part Number
Description
Description | Version | Size | |
---|---|---|---|
![]() |
DN0028: STEVAL-ILL066V1 - 90Vac-305Vac input | 1.0 | 583 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
Linear and Switching Voltage Regulators Selection Guide | 3.0 | 370 KB |
![]() |
Power MOSFET Selection Guide | 1.0 | 1 MB |
Description | Version | Size | |
---|---|---|---|
![]() |
Brochure Power management guide | 10.2018 | 4 MB |
![]() |
Products and solutions for Smart industry | 3.0 | 2 MB |
Part Number | Manufacturer | Description |
---|---|---|
STSW-STLUXLIB02 | ST | STLUX STNRG devices library source package |
STSW-STLUXSMED02 | ST | SMED configuration rev. 2 for STLUX and STNRG family |
Part Number | Manufacturer | Description |
---|---|---|
STSW-STNRG011GUI | ST | Graphical user interface for the STEVAL-PCC020V1 USB to I²C/UART interface board for STNRG011 |
Part Number | Manufacturer | Description |
---|---|---|
STSW-ST7055 | ST | Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU |
Part Number | Description |
---|---|
TSV911 | Wide-bandwidth (8MHz) rail to rail input/output 5V CMOS Op-Amp, single |
TSZ121 | Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz |
TSZ181 | Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps |
TSZ182 | Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps |
Part Number | Description |
---|---|
LM135 | Precision Temperature Sensor |
LM235 | Precision Temperature Sensor |
LM335 | Precision Temperature Sensor |
STDS75 | Digital temperature sensor and thermal watchdog |
STLM20 | Analog temperature sensor, ultra-low current 2.4 V, high precision |
STLM75 | High-precision digital temperature sensor and thermal watchdog |
STTS2004 | 2.2 V memory module temperature sensor with a 4 Kb SPD EEPROM |
STTS75 | Digital temperature sensor and thermal watchdog, delta-sigma analog-to-digital (ADC) converter, I2C interface |
STTS751 | 2.25 V low-voltage local digital temperature sensor |
Part Number | Description |
---|---|
HVLED001A | Offline controller for LED lighting with constant voltage primary-sensing and high power factor |
HVLED001B | High power factor flyback controller with constant voltage primary sensing and ultra low standby consumption |
HVLED002 | High performance current mode LED controller |
HVLED805 | Off-line LED driver with primary-sensing up to 5W |
L6562A | Transition-mode PFC controller BCD technology |
L6562AT | Transition-mode PFC controller |
L6563 | Advanced transition-mode PFC controller |
L6563H | High voltage start-up transition-mode PFC |
L6563S | Enhanced transition-mode PFC controller |
L6564 | 10 pin transition-mode PFC controller |
L6564H | High voltage start-up transition-mode PFC |
L6564T | 10 pin transition-mode PFC controller for outdoor applications |
L6599A | Improved high-voltage resonant controller |
L6599AF | Ultra-extreme temperature range improved high voltage resonant controller |
L6599AT | IMPROVED HIGH-VOLTAGE RESONANT CONTROLLER |
L6699 | Enhanced high-voltage resonant controller |
L6985F | 38 V 500 mA synchronous step-down switching regulator with 30 uA quiescent current |
L6986 | 38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current |
L6986F | 38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current |
L7987 | 61 V 3 A asynchronous step-down switching regulator with adjustable current limitation |
L7987L | 61 V 2 A asynchronous step-down switching regulator with adjustable current limitation |
SRK2000A | Synchronous rectifier smart driver for LLC resonant converters |
SRK2001A | Adaptive synchronous rectification controller for LLC resonant converter |
ST1S14 | Up to 3 A step down switching regulator |
ST1S40 | 3A DC step-down switching regulator |
ST1S41 | 4 A step-down switching regulator |
STCMB1 | TM PFC with X-cap discharge and LLC resonant combo controller |
STLUX285A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STLUX325A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STLUX383A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STLUX385A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STNRG011 | Digital combo multi-mode PFC and time-shift LLC resonant controller |
Part Number | Description |
---|---|
STF13N60M2 | N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP package |
STF15N65M5 | N-channel 650 V, 0.308 Ohm typ., 11 A MDmesh M5 Power MOSFET in TO-220FP package |
STF16N60M2 | N-channel 600 V, 0.28 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220FP package |
STF18N60M2 | N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-220FP package |
STF18N65M5 | N-channel 650 V, 0.198 Ohm typ., 15 A MDmesh M5 Power MOSFET in TO-220FP package |
STL4N10F7 | N-channel 100 V, 0.062 Ohm typ., 4.5 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package |
STL7N10F7 | N-channel 100 V, 0.027 Ohm typ., 7 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package |
Support Center
Complete list and gateway to support services and resource pools
All-in-one high-voltage LED-lighting control chip
for efficient dimming, enhanced accuracy and fast start-up
All rights reserved © 2019 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts