Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Providing consumers with real-time information on energy consumption can help improve awareness and promote more energy-conscious behaviors, good for reducing electricity bills and, globally, carbon emissions. Smart plugs, an energy measurement and control system connected to the home area network (HAN) and to mobile devices including smartphones, can help with this.

We have a complete offer of high-accuracy energy metering ICs and high-performance STM32 microcontrollers as well as buck or flyback AC-DC converters, BLE and 802.15.4 Thread and wM-Bus wireless connectivity and narrow-band power line communication solutions.

In addition we can help developers reduce time to market with a comprehensive set of hardware and software evaluation and development tools and reference designs.

Part Number
Description
X-NUCLEO-NFC04A1 Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo Quick view

Key Features

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
ST25DV-DISCOVERY Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability Quick view

Key Features

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ILL070V4 35 W dimmable single string LED driver using HVLED001A and STF10LN80K5 Quick view

Key Features

  • Input voltage: VIN = 90 - 305 Vrms , f: 45 - 66 Hz
  • Output current: 700 mA (VLED = 24 V to 48 V)
  • Dimming: 100% to 10%
  • Dimming interfaces: 0 - 10 V and PWM input
  • High power factor, low THD
  • Efficiency: > 90% @ full load
  • Open load voltage limiting (52.4 V)
  • Optional remote turn-off input
  • Optional 3.3 V – 0.1 A voltage regulator
  • Fast VOUT discharge
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics Gerber
STEVAL-ILL085V1 Wide input and wide output voltage LED driver with high power factor and low THD based on HVLED001A Quick view

Key Features

  • AC input voltage range: 90 V to 300 V
  • LED voltage / current: 60 V-105 V / 700 mA
  • Constant LED current: 700 mA ± 2%
  • Power factor: > 0.95
  • Input current THD: < 10%
  • Standby consumption: < 0.5 W
  • Open-circuit and short-circuit protection
  • Provision for smart features: ON / OFF / DIMMING
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISA177V1 5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01 Quick view

Key Features

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output range: 5 V / 0.85 A
  • Rated output power: 4.25 W
  • Input power in standby @ 230 VAC : < 9 mW
  • Active mode efficiency: > 74%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-F429ZI STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:SWDST Zio expansion connector including Arduino™ Uno V3ST morpho expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or device only
    • Board connectors:USB with Micro-AB or USB Type-C™Ethernet RJ45
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-F746ZG STM32 Nucleo-144 development board with STM32F746ZG MCU, supports Arduino, ST Zio and morpho connectivity Quick view

Key Features

  • Common features
    • STM32 microcontroller in LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:SWDST Zio expansion connector including Arduino™ Uno V3ST morpho expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or device only
    • Board connectors:USB with Micro-AB or USB Type-C™Ethernet RJ45
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
EVALSTPM32 Single-phase energy metering evaluation board with shunt current sensor based on the STPM32 Quick view

Key Features

  • 0.2% accuracy single-phase meter
  • Vnom (RMS) = 140 to 300 V, Inom /Imax(RMS) = 5/100 A, flin = 50/60 Hz ± 10%
  • Connector for USB isolated hardware programmer tool STEVAL-IPE023V1 and PC GUI
  • RS232 and UART isolated connectors to PC GUI
  • SPI/UART switch for device peripheral selection
  • 2 programmable LEDs on board
  • Digital expansion to external system-on-chip or MCU
  • 3.3 V power supply: external or through STEVAL-IPE023V1 isolated USB board
  • IEC61000 standard compliant
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISA111V1 Wide range single output demonstration board based on the VIPER26HN Quick view

Key Features

  • Universal input mains range:
    • input voltage 90 - 264 VAC
    • frequency 45 - 65 Hz
  • Single-output voltage: 12 V at 1 A continuous operation
  • Standby mains consumption: < 30 mW at 230 VAC
  • Average efficiency: > 80%
  • Fully protected against faults (overload, feedback disconnection and overheating)
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM
EVALKITST7580-1 ST7580 Power Line Networking System On Chip Demonstration kit Quick view

Key Features

  • Suitable for point-to-multipoint 2-way power line communication (PLC) over AC mains
  • Flexible 2-board architecture:
    • EVALST7580-1, PLC board based on the ST7580 narrow-band FSK/PSK power line networking system-on-chip
    • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant current-mode SMPS controller
  • STM32 microcontroller hosted on the EVALST7580-1 board to handle the ST7580 device and build a standalone power line node
  • External access through several interface types: USB, SPI, I2 C, USART, JTAG
  • Opportunity to save and load data to/from an external μ-SD card
  • Intuitive graphical user interface (GUI) for the Windows® environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

Show More

FEATURED RESOURCES

Schematics Gerber
STEVAL-ISA010V1 Ultra wide range dual output back converter demonstration board based on the VIPER16 Quick view

Key Features

  • EMC: burst - IEC 61000-4-4 - 8 kV
  • EMC: surge - IEC 61000-4-5 - 2 kV
  • RoHS compliant
  • Isolation: non isolated - N connected to output GND
  • PCB type and size:FR4, single side 70 μmdim.: 27 x 45 mm
  • Input voltage Vin: 85 - 500 VAC (f: 45 - 66 Hz)
  • Output current: 150 mA total (5 V and 12 V output) output current for full input voltage range
  • Output voltages:V1= 12 V ± 10%V2= 5 V ± 4%
  • Short-circuit protection
  • EMI: In accordance with EN55022 - class B
  • Standby: 96 mW at 230 VAC

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-FKI915V1 Sub-1GHz transceiver development kit based on S2-LP Quick view

Key Features

  • S2-LP narrow band ultra-low power Sub-1GHz transceiver in a standalone RF module tuned for 860-940 MHz frequency bands with external power amplifier
  • STM32 Nucleo-64 development board with STM32L152RE MCU
  • Suitable for wireless M-Bus systems
  • Suitable for SigFox applications
  • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
  • Programmable RF output power up to +27 dBm
  • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
  • Air data rate from 0.3 to 500 kbps
  • Excellent performance of receiver sensitivity (up to -130 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission and timeout protocol engine
  • SPI interface for microcontroller
  • USB interface
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-FKI868V2 Sub-1GHz (860-940 MHz) transceiver development kit based on S2-LP Quick view

Key Features

  • S2-LP narrow band ultra-low power sub-1GHz transceiver in a standalone RF Module tuned for 860-940 MHz frequency bands
  • STM32 Nucleo-64 development board with STM32L0 MCU
  • Suitable for Wireless M-Bus systems
  • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
  • Programmable RF output power up to +16 dBm
  • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
  • Air data rate from 0.3 to 500 kbps
  • Ultra-low power consumption:
    • 6.7 mA RX
    • 10 mA TX @ +10 dBm
  • Excellent performance of receiver sensitivity (up to -130 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission, and timeout protocol engine
  • SPI interface for microcontroller
  • USB interface
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
EVALKITST8500-1 ST8500 Programmable power line communication modem System on Chip evaluation kit Quick view

Key Features

  • Power line communication evaluation kit based on ST8500 and STLD1 devices
  • Complete power line communication (PLC) reference design, suitable to evaluate several narrow-band PLC protocols (G3, PRIME, etc.) in the frequency range up to 500 kHz
  • Modular board architecture
    • ST8500 full performance PLC module including the companion STLD1 line driver
    • STM32 microcontroller mother board for system management, application host controller and interface to PC
    • STEVAL-ISA175V1, wide-range input voltage, 9.4 W power supply board based on VIPER26HD
  • Optional 12 - 15 V DC input available for laboratory tests without AC mains connection

Show More

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-IDB008V2 Evaluation platform based on the BlueNRG-2 Quick view

Key Features

  • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
  • Associated BlueNRG-2 development kit SW package including firmware and documentation
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent receiver sensitivity (-88 dBm)
  • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
  • Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
  • New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-PLM01A1 Power line communication expansion board based on ST7580 for STM32 Nucleo Quick view

Key Features

  • STM32 Nucleo expansion board based on the ST7580 power line networking system-on-chip
  • ST7580 main characteristics:
    • FSK, PSK modem for robust wireline communication up to 28.8 kbps
    • 8-18 V analog supply voltage
    • 3.3 V digital supply
    • Output transmitted signal capability up to 14 Vp-p , 1 Arms
    • Frequency range 9-250 kHz
  • TX and RX filters on board optimized for the CENELEC B (95-125 kHz) frequency band, suitable for IoT / Smart Home / Smart City applications
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connectors
  • Example firmware available for point-to-point communication, compatible with STM32Cube firmware
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
Part Number
X-NUCLEO-NFC04A1

Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

Key Features

  • Expansion board based on the ST25DV04K dynamic NFC/RFID tag for STM32 Nucleo
  • Up to 4-Kbit memory with NDEF support
  • 54 mm diameter, single layer circular antenna
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino™ UNO R3 connector
  • Self-powered or powered through the Arduino™ UNO R3 connectors
  • Three general purpose LEDs
  • Scalable solution, capable of cascading multiple boards for larger systems
  • Free comprehensive development firmware library and example for ST25DV04K, compatible with STM32Cube firmware
  • FCC and IC verified
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
ST25DV-DISCOVERY

Discovery kit for ST25DV04 Dynamic NFC/RFID tag IC with fast transfer mode capability

Key Features

  • Two ready-to-use printed circuit boards (PCB):
    • ST25DV_Discovery_Mboard:
    • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Different color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB
    • USB micro or mini connector for board powering
    • Demonstration use cases stored in memory
    • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
  • ST25DV_Discovery_ANT_C5:
    • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
    • ST25DV04K Dynamic NFC / RFID tag
    • I2 C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ILL070V4

35 W dimmable single string LED driver using HVLED001A and STF10LN80K5

Key Features

  • Input voltage: VIN = 90 - 305 Vrms , f: 45 - 66 Hz
  • Output current: 700 mA (VLED = 24 V to 48 V)
  • Dimming: 100% to 10%
  • Dimming interfaces: 0 - 10 V and PWM input
  • High power factor, low THD
  • Efficiency: > 90% @ full load
  • Open load voltage limiting (52.4 V)
  • Optional remote turn-off input
  • Optional 3.3 V – 0.1 A voltage regulator
  • Fast VOUT discharge
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics Gerber
STEVAL-ILL085V1

Wide input and wide output voltage LED driver with high power factor and low THD based on HVLED001A

Key Features

  • AC input voltage range: 90 V to 300 V
  • LED voltage / current: 60 V-105 V / 700 mA
  • Constant LED current: 700 mA ± 2%
  • Power factor: > 0.95
  • Input current THD: < 10%
  • Standby consumption: < 0.5 W
  • Open-circuit and short-circuit protection
  • Provision for smart features: ON / OFF / DIMMING
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISA177V1

5 V, 0.85 A flyback converter using VIPer™ Plus - VIPer01

Key Features

  • Universal AC main input voltage range: 85VAC to 265VAC
  • Output range: 5 V / 0.85 A
  • Rated output power: 4.25 W
  • Input power in standby @ 230 VAC : < 9 mW
  • Active mode efficiency: > 74%
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-F429ZI

STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity

Key Features

  • Common features
    • STM32 microcontroller in LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:SWDST Zio expansion connector including Arduino™ Uno V3ST morpho expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or device only
    • Board connectors:USB with Micro-AB or USB Type-C™Ethernet RJ45
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
NUCLEO-F746ZG

STM32 Nucleo-144 development board with STM32F746ZG MCU, supports Arduino, ST Zio and morpho connectivity

Key Features

  • Common features
    • STM32 microcontroller in LQFP144 package
    • 3 user LEDs
    • 2 user and reset push-buttons
    • 32.768 kHz crystal oscillator
    • Board connectors:SWDST Zio expansion connector including Arduino™ Uno V3ST morpho expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS or external sources
    • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and GCC-based IDEs
  • Board-specific features
    • External or internal SMPS to generate Vcore logic supply
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG full speed or device only
    • Board connectors:USB with Micro-AB or USB Type-C™Ethernet RJ45
    • Arm® Mbed Enabled™ compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
EVALSTPM32

Single-phase energy metering evaluation board with shunt current sensor based on the STPM32

Key Features

  • 0.2% accuracy single-phase meter
  • Vnom (RMS) = 140 to 300 V, Inom /Imax(RMS) = 5/100 A, flin = 50/60 Hz ± 10%
  • Connector for USB isolated hardware programmer tool STEVAL-IPE023V1 and PC GUI
  • RS232 and UART isolated connectors to PC GUI
  • SPI/UART switch for device peripheral selection
  • 2 programmable LEDs on board
  • Digital expansion to external system-on-chip or MCU
  • 3.3 V power supply: external or through STEVAL-IPE023V1 isolated USB board
  • IEC61000 standard compliant
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-ISA111V1

Wide range single output demonstration board based on the VIPER26HN

Key Features

  • Universal input mains range:
    • input voltage 90 - 264 VAC
    • frequency 45 - 65 Hz
  • Single-output voltage: 12 V at 1 A continuous operation
  • Standby mains consumption: < 30 mW at 230 VAC
  • Average efficiency: > 80%
  • Fully protected against faults (overload, feedback disconnection and overheating)
  • EMI: according to EN55022-Class-B
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM
EVALKITST7580-1

ST7580 Power Line Networking System On Chip Demonstration kit

Key Features

  • Suitable for point-to-multipoint 2-way power line communication (PLC) over AC mains
  • Flexible 2-board architecture:
    • EVALST7580-1, PLC board based on the ST7580 narrow-band FSK/PSK power line networking system-on-chip
    • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant current-mode SMPS controller
  • STM32 microcontroller hosted on the EVALST7580-1 board to handle the ST7580 device and build a standalone power line node
  • External access through several interface types: USB, SPI, I2 C, USART, JTAG
  • Opportunity to save and load data to/from an external μ-SD card
  • Intuitive graphical user interface (GUI) for the Windows® environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

Show More

FEATURED RESOURCES

Schematics Gerber
STEVAL-ISA010V1

Ultra wide range dual output back converter demonstration board based on the VIPER16

Key Features

  • EMC: burst - IEC 61000-4-4 - 8 kV
  • EMC: surge - IEC 61000-4-5 - 2 kV
  • RoHS compliant
  • Isolation: non isolated - N connected to output GND
  • PCB type and size:FR4, single side 70 μmdim.: 27 x 45 mm
  • Input voltage Vin: 85 - 500 VAC (f: 45 - 66 Hz)
  • Output current: 150 mA total (5 V and 12 V output) output current for full input voltage range
  • Output voltages:V1= 12 V ± 10%V2= 5 V ± 4%
  • Short-circuit protection
  • EMI: In accordance with EN55022 - class B
  • Standby: 96 mW at 230 VAC

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-FKI915V1

Sub-1GHz transceiver development kit based on S2-LP

Key Features

  • S2-LP narrow band ultra-low power Sub-1GHz transceiver in a standalone RF module tuned for 860-940 MHz frequency bands with external power amplifier
  • STM32 Nucleo-64 development board with STM32L152RE MCU
  • Suitable for wireless M-Bus systems
  • Suitable for SigFox applications
  • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
  • Programmable RF output power up to +27 dBm
  • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
  • Air data rate from 0.3 to 500 kbps
  • Excellent performance of receiver sensitivity (up to -130 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission and timeout protocol engine
  • SPI interface for microcontroller
  • USB interface
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-FKI868V2

Sub-1GHz (860-940 MHz) transceiver development kit based on S2-LP

Key Features

  • S2-LP narrow band ultra-low power sub-1GHz transceiver in a standalone RF Module tuned for 860-940 MHz frequency bands
  • STM32 Nucleo-64 development board with STM32L0 MCU
  • Suitable for Wireless M-Bus systems
  • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
  • Programmable RF output power up to +16 dBm
  • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
  • Air data rate from 0.3 to 500 kbps
  • Ultra-low power consumption:
    • 6.7 mA RX
    • 10 mA TX @ +10 dBm
  • Excellent performance of receiver sensitivity (up to -130 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission, and timeout protocol engine
  • SPI interface for microcontroller
  • USB interface
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
EVALKITST8500-1

ST8500 Programmable power line communication modem System on Chip evaluation kit

Key Features

  • Power line communication evaluation kit based on ST8500 and STLD1 devices
  • Complete power line communication (PLC) reference design, suitable to evaluate several narrow-band PLC protocols (G3, PRIME, etc.) in the frequency range up to 500 kHz
  • Modular board architecture
    • ST8500 full performance PLC module including the companion STLD1 line driver
    • STM32 microcontroller mother board for system management, application host controller and interface to PC
    • STEVAL-ISA175V1, wide-range input voltage, 9.4 W power supply board based on VIPER26HD
  • Optional 12 - 15 V DC input available for laboratory tests without AC mains connection

Show More

FEATURED RESOURCES

Schematics BOM Gerber
STEVAL-IDB008V2

Evaluation platform based on the BlueNRG-2

Key Features

  • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
  • Associated BlueNRG-2 development kit SW package including firmware and documentation
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent receiver sensitivity (-88 dBm)
  • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
  • Bluetooth® SMART v5.0 compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
  • New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
X-NUCLEO-PLM01A1

Power line communication expansion board based on ST7580 for STM32 Nucleo

Key Features

  • STM32 Nucleo expansion board based on the ST7580 power line networking system-on-chip
  • ST7580 main characteristics:
    • FSK, PSK modem for robust wireline communication up to 28.8 kbps
    • 8-18 V analog supply voltage
    • 3.3 V digital supply
    • Output transmitted signal capability up to 14 Vp-p , 1 Arms
    • Frequency range 9-250 kHz
  • TX and RX filters on board optimized for the CENELEC B (95-125 kHz) frequency band, suitable for IoT / Smart Home / Smart City applications
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connectors
  • Example firmware available for point-to-point communication, compatible with STM32Cube firmware
  • RoHS compliant

Show More

IMAGE

Image
Image

FEATURED RESOURCES

Schematics BOM Gerber
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN3306
      Current sensing in metering applications using a Pulse current sensor and ST metering devices
      1.1
      633.4 KB
      PDF
      AN2648
      Increasing the resolution of analog temperature sensors
      1.4
      161.7 KB
      PDF
      AN3970
      PLM smartplug V2 getting started
      2.0
      631.41 KB
      PDF
      AN4962
      S2-LP ETSI compliance test at 868 MHz SRD band
      1.0
      1.8 MB
      PDF
      AN2451
      ST7540 FSK powerline transceiver design guide for AMR
      3.4
      2.38 MB
      PDF
      AN4068
      ST7580 power line communication system-on-chip design guide
      2.0
      5.88 MB
      PDF
      AN5120
      ST8500 programmable power line communication modem System on Chip design guide
      2.0
      1.79 MB
      PDF
      AN4165
      STEVAL-ISA111V1: 12 V / 12 W, 115 kHz non-isolated flyback
      2.0
      2.47 MB
      PDF
      AN4855
      STEVAL-ISA177V1 5 V/4.25 W non-isolated flyback demo with VIPer01
      2.0
      8.82 MB
      PDF
      AN2872
      Super wide-range buck converter based on the VIPer16
      1.2
      581.24 KB
      PDF
      AN4392
      Using the BlueNRG family transceivers under ARIB STD-T66 in the 2400 – 2483.5 MHz band
      3.2
      539.68 KB
      PDF
      AN4387
      Using the BlueNRG family transceivers under ETSI EN 300 328 in 2400 –2483.5 MHz band
      3.0
      4.39 MB
      PDF
      AN4378
      Using the BlueNRG family transceivers under FCC title 47 part 15 in the 2400 – 2483.5 MHz band
      3.0
      1.9 MB
      PDF
      AN4953
      Using the S2-LP transceiver under ARIB STD-T108 in the 920 MHz band
      1.0
      4.23 MB
      PDF
      AN5008
      Using the S2-LP transceiver under the ARIB STD-T67 standard
      1.0
      871.54 KB
      PDF
      AN3306

      Current sensing in metering applications using a Pulse current sensor and ST metering devices

      AN2648

      Increasing the resolution of analog temperature sensors

      AN3970

      PLM smartplug V2 getting started

      AN4962

      S2-LP ETSI compliance test at 868 MHz SRD band

      AN2451

      ST7540 FSK powerline transceiver design guide for AMR

      AN4068

      ST7580 power line communication system-on-chip design guide

      AN5120

      ST8500 programmable power line communication modem System on Chip design guide

      AN4165

      STEVAL-ISA111V1: 12 V / 12 W, 115 kHz non-isolated flyback

      AN4855

      STEVAL-ISA177V1 5 V/4.25 W non-isolated flyback demo with VIPer01

      AN2872

      Super wide-range buck converter based on the VIPer16

      AN4392

      Using the BlueNRG family transceivers under ARIB STD-T66 in the 2400 – 2483.5 MHz band

      AN4387

      Using the BlueNRG family transceivers under ETSI EN 300 328 in 2400 –2483.5 MHz band

      AN4378

      Using the BlueNRG family transceivers under FCC title 47 part 15 in the 2400 – 2483.5 MHz band

      AN4953

      Using the S2-LP transceiver under ARIB STD-T108 in the 920 MHz band

      AN5008

      Using the S2-LP transceiver under the ARIB STD-T67 standard

    • Description Version Size Action
      DT0039
      Improving measuring accuracy and EFT immunity for STPM3x applications
      1.0
      1.87 MB
      PDF
      DT0039

      Improving measuring accuracy and EFT immunity for STPM3x applications

Presentations & Training Material

    • Description Version Size Action
      New STM32WB Series MCU with built-in Bluetooth™ 5 and IEEE 802.15.4 1.0
      1.74 MB
      PDF
      Power Supply topologies for Metering Applications 1.0
      2.21 MB
      PDF
      SMPS for Metering 1.0
      2.21 MB
      PDF
      ST25DV-I2C product presentation 2.2
      2.1 MB
      PDF
      STM32 Development Boards Portfolio 1.0
      3.08 MB
      PDF
      STM32 and STM8 software development tools 02.2019
      1.62 MB
      PDF
      STPM32, STPM33, STPM34 Smart Metering ICs 1.0
      825.14 KB
      PDF
      Smart Grid Products 1.0
      1.36 MB
      PDF

      New STM32WB Series MCU with built-in Bluetooth™ 5 and IEEE 802.15.4

      Power Supply topologies for Metering Applications

      SMPS for Metering

      ST25DV-I2C product presentation

      STM32 Development Boards Portfolio

      STM32 and STM8 software development tools

      STPM32, STPM33, STPM34 Smart Metering ICs

      Smart Grid Products

Publications and Collaterals

    • Description Version Size Action
      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series 1.0
      516.44 KB
      PDF
      BlueNRG-2 The IoT Ready Bluetooth® low energy System-on-Chip 4.0
      403.31 KB
      PDF
      L6984, L6986 Energy saving synchronous DC-DC converters for industrial
      1.24 MB
      PDF
      Repetitive voltage suppressors for overvoltage protection 1.0
      1.29 MB
      PDF
      S2-LP:Ultra-low-power, high-performance, sub-1GHz RF transceiver 4.0
      1.47 MB
      PDF
      ST25DV-I2C series - Dynamic NFC/RFID tags 1.0
      1.47 MB
      PDF
      STM32WB Wireless Series Bluetooth™ 5 and IEEE 802.15.4 19.04
      687.91 KB
      PDF
      STPM32, STPM33, STPM34 - Taking care of every milliwatt 10.2016
      1.58 MB
      PDF
      STarGRID power-line networking SoC platform 08.2017
      774.28 KB
      PDF
      Turnkey PLC chipset for smart-energy infrastructure 10.2017
      775.07 KB
      PDF

      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series

      BlueNRG-2 The IoT Ready Bluetooth® low energy System-on-Chip

      L6984, L6986 Energy saving synchronous DC-DC converters for industrial

      Repetitive voltage suppressors for overvoltage protection

      S2-LP:Ultra-low-power, high-performance, sub-1GHz RF transceiver

      ST25DV-I2C series - Dynamic NFC/RFID tags

      STM32WB Wireless Series Bluetooth™ 5 and IEEE 802.15.4

      STPM32, STPM33, STPM34 - Taking care of every milliwatt

      STarGRID power-line networking SoC platform

      Turnkey PLC chipset for smart-energy infrastructure

    • Description Version Size Action
      EEPROM selection guide 2.0
      843.56 KB
      PDF
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF
      Protection devices selection guide 1.0
      1.27 MB
      PDF

      EEPROM selection guide

      Linear and Switching Voltage Regulators Selection Guide

      Protection devices selection guide

    • Description Version Size Action
      NFC solutions from ST 1.0
      3.53 MB
      PDF
      Operational amplifiers: performance, robust and advanced technology
      2.52 MB
      PDF
      STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02
      2.06 MB
      PDF
      STM32F7 series - ARM® Cortex®-M7 powered 17.3
      3.44 MB
      PDF
      Serial real-time clock ICs 1.0
      827.11 KB
      PDF

      NFC solutions from ST

      Operational amplifiers: performance, robust and advanced technology

      STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers

      STM32F7 series - ARM® Cortex®-M7 powered

      Serial real-time clock ICs

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Amplifiers and Comparators

Part number Description
TSV991 Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
TSZ121 Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
TSZ181 Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps
Part number
Wide-bandwidth (20MHz) rail to rail input/output 5V CMOS Op-Amp, single
Very high accuracy (5 uV) zero drift 5 V CMOS Op-Amp, single, GBP=400kHz
Very high accuracy (25 uV) zero drift 5V CMOS Op-Amps

Data Converters

Part number Description
STPM32 ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
STPM33 ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
Part number
ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA

Interfaces and Transceivers

Part number Description
ST7540 B-FSK - Stripped down Power Line Transceiver
ST7580 FSK, PSK multi-mode power line networking system-on-chip
ST8500 Programmable power-line communication modem system-on-chip
STLD1 Power-line communication dual line driver
Part number
B-FSK - Stripped down Power Line Transceiver
FSK, PSK multi-mode power line networking system-on-chip
Programmable power-line communication modem system-on-chip
Power-line communication dual line driver

MEMS and Sensors

Part number Description
STLM20 Analog temperature sensor, ultra-low current 2.4 V, high precision
STTS751 2.25 V low-voltage local digital temperature sensor
Part number
Analog temperature sensor, ultra-low current 2.4 V, high precision
2.25 V low-voltage local digital temperature sensor

Microcontrollers & Microprocessors

Part number Description
STM32F410RB STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, ARM Cortex-M4 MCU with 128 Kbytes Flash, 100 MHz CPU, Art Accelerator
STM32F730R8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto,SDRAM
STM32WB55CG Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0 32MHz with 1 Mbyte Flash, Bluetooth 5, 802.15.4, USB, LCD, AES-256
STM32WB55RG Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0 32MHz with 1 Mbyte of Flash memory, Bluetooth 5, 802.15.4, USB, LCD, AES-256
Part number
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, ARM Cortex-M4 MCU with 128 Kbytes Flash, 100 MHz CPU, Art Accelerator
High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto,SDRAM
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0 32MHz with 1 Mbyte Flash, Bluetooth 5, 802.15.4, USB, LCD, AES-256
Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0 32MHz with 1 Mbyte of Flash memory, Bluetooth 5, 802.15.4, USB, LCD, AES-256

NFC

Part number Description
ST25DV04K 4-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
ST25DV16K 16-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
ST25DV64K 64-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
Part number
4-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
16-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting
64-Kbit Dynamic NFC/RFID tag NFC Forum type V with I2C interface, fast transfer mode and energy harvesting

Power Management

Part number Description
L6984 36 V 400 mA synchronous step-down switching regulator
L6986 38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current
STCH02 Offline PWM quasi resonant controller for ultra-low standby power supplies
VIPER16 VIPerPlus family: Energy saving 6W high voltage converter with direct feedback
VIPER26 VIPerPlus family: Energy saving 12W high voltage converter with direct feedback
Part number
36 V 400 mA synchronous step-down switching regulator
38 V 2 A synchronous step-down switching regulator with 30 uA quiescent current
Offline PWM quasi resonant controller for ultra-low standby power supplies
VIPerPlus family: Energy saving 6W high voltage converter with direct feedback
VIPerPlus family: Energy saving 12W high voltage converter with direct feedback

Power Transistors

Part number Description
STD2N105K5 N-channel 1050 V, 6 Ohm typ., 1.5 A MDmesh K5 Power MOSFET in DPAK package
Part number
N-channel 1050 V, 6 Ohm typ., 1.5 A MDmesh K5 Power MOSFET in DPAK package

Wireless Transceivers, MCUs and Modules

Part number Description
BlueNRG-2 Bluetooth® low energy wireless system-on-chip
S2-LP Ultra-low power, high performance, sub-1GHz transceiver
Part number
Bluetooth® low energy wireless system-on-chip
Ultra-low power, high performance, sub-1GHz transceiver