Overview
Solutions
HW Evaluation Tools
Documentation
CAD Resources
Tools and Software
Key Products
Get Started

Uninterruptable Power Supplies (UPS) ensure continuity of supply by converting the DC voltage from a battery or battery bank to an AC voltage with the requested amplitude and frequency in case of power outages.

Depending on application requirements, a UPS can be built with a simple off-line configuration or with a double conversion online method for high-end, medium- or high-power UPSs as this also improves the quality of the power supplied to sensitive loads including computers, servers, equipment used industrial processes, instrumentation and telecommunication equipment.

We offer high-performance discrete devices including high- and low-voltage power MOSFETs, IGBTs, thyristors and silicon-carbide (SiC) diodes and power MOSFETs as well as galvanically-isolated and high-voltage gate drivers, power factor correction (PFC) controllers and high-performance STM32 microcontrollers to enable high-efficiency, high-reliability UPS designs.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST

      ST Voltage Regulator Finder

      Active

      Linear and switching voltage regulators and voltage reference applications for smartphones and tablets

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS
      ST Voltage Regulator Finder

      Description:

      Linear and switching voltage regulators and voltage reference applications for smartphones and tablets

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output

V This option is required and must be a number.
A This option is required and must be a number.