-
The TDA7266P is a dual bridge amplifier specially designed for LCD TV/Monitor, PC Motherboard, TV and Portable Audio applications.
Key Features
- SHORT CIRCUIT PROTECTION
- STAND-BY & MUTE FUNCTIONS
- TECHNOLOGY BI20II
- OUTPUT POWER:\t\t
3+3W @THD = 10%, RL = 8Ω, V\tCC = 7.5V\t\t 4+4W Music Power @THD = 10%, RL = 8Ω, V\tCC = 8.5V\t\t - WIDE SUPPLY VOLTAGE RANGE (3.5 - 12V)
- MINIMUM EXTERNAL COMPONENTS:\t\t
NO SVR CAPACITOR\t\t NO BOOTSTRAP\t\t NO BOUCHEROT CELLS\t\t INTERNALLY FIXED GAIN\t\t - THERMAL OVERLOAD PROTECTION
- SINGLE SUPPLY
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7266P13TR |
NRND
|
PowerSSO 24 | Industrial | Ecopack2 |
|
TDA7266P13TR
Package:
PowerSSO 24Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TDA7266P13TR | 1 distributors | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | PowerSSO 24 | - | - | MALAYSIA | 1.349 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors