TDA7496

NRND
Design Win

5 W + 5 W amplifier with DC volume control

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The TDA7496 is a stereo 5+5W class AB power amplifier assembled i the @ Multiwatt 15 package, specially designed for high quality sound, TV applications. Features of the TDA7496 include linear volume control Stand-by and Mute functions.
The TDA7496 is pin to pin compatible with TDA7496S, TDA7496SA, TDA7495, TDA7495SA, TDA7494S, TDA7494SA.
  • All features

    • INTERNALLY FIXED GAIN
    • THERMAL OVERLOAD PROTECTION
    • VARIABLE OUTPUT AFTER VOLUME CONTROL CIRCUIT
    • SOFT CLIPPING
    • MULTIWATT 15 PACKAGE
    • SINGLE SUPPLY RANGING UP TO 35V
    • NO ST_BY RC INPUT NETWORK
    • 5+5W OUTPUT POWER RL = 8@THD = 10% VCC = 22V\t
    • LOW TURN-ON TURN-OFF POP NOISE
    • ST-BY AND MUTE FUNCTIONS
    • NO BOUCHEROT CELL
    • SHORT CIRCUIT PROTECTION
    • LINEAR VOLUME CONTROL DC COUPLED WITH POWER OP. AMP.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7496

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TDA7496
NRND
MW 15L Industrial Ecopack2

TDA7496

Package:

MW 15L

Material Declaration**:

Marketing Status

NRND

Package

MW 15L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
TDA7496 Available at 1 distributors

Distributor availability ofTDA7496

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 8 1 Buy from Distributor

Distributor reported inventory date: 2022-06-20

Distributor Name

RS COMPONENTS

Stock

8

Min.Order

1

Distributor reported inventory date: 2022-06-20

NRND
EAR99 NEC Tube MW 15L - - MOROCCO

TDA7496 NRND

Package:
MW 15L
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

TDA7496

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

MOROCCO

Distributor availability ofTDA7496

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 8 1 Buy from Distributor

Distributor reported inventory date: 2022-06-20

Distributor Name

RS COMPONENTS

Stock

8

Min.Order

1

Distributor reported inventory date: 2022-06-20

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors