VIPower* M0-9 technology introduces a new generation of automotive intelligent switches, the first in the market with digital current sensing among the fully digital on-chip diagnostic features.
Designed for high-side connection in applications powered from a 12V battery, the drivers simplify the hardware and software design of electronic control units (ECUs) and enhance system reliability.
The new devices leverage ST’s latest-generation of VIPower* M0-9 technology to combine an efficient 40V trench vertical MOSFET with 3.3V digital logic, and high-precision analog circuitry in a 6 x 6 mm QFN package. Their compact dimensions and high integration save up to 40% of PCB area compared to comparable driver ICs already in the market.
By providing a complex driver that operates independently from the application, these intelligent high-side drivers simplify AUTOSAR compliance and ease software development.
* is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere.
Featured Videos
- VN9D30Q100F 6-channel high-side driver with 24-bit SPI interface for automotive applications
- VNQ7003SY Quad-channel high-side driver with 16-bit SPI interface
- VNQ6040S-E Quad-channel high-side driver
- VNQ6004SA-E Quad-channel high-side driver
- VN9D5D20F 4-channel high-side driver with 24-bit SPI interface for automotive applications
- VNQ7004SY Quad-channel high-side driver with 16-bit SPI interface
- VN9D5D20FN 4-channel high-side driver with 24-bit SPI interface for automotive applications