L4953G

NRND

Voltage regulator with backup and reset, ignition comparator and low voltage warning

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The L4953G contains a triple voltage regulator and a power switch. The IC includes a monitoring circuit to warn if a low voltage or no voltage condition is occuring.
In stand-by output is active as long as possible even when in thermal shutdown or any other fault conditions.
The STCAP pin allows the use of a reserve supply capacitor that will hold enough energy for the 5V Stand-by line to allow the μP to store data.
  • All features

    • REVERSE BATTERY AND LOAD DUMP PROTECTION
    • IGNITION COMPARATOR
    • 3 OUTPUTS: 9.2V (500mA); 5V (1A); 5V (100mA) STANDBY\t
    • 2A HIGH SIDE DRIVER WITH CLAMPED OUTPUT (16V)
    • OUT1 (9.2V) AND OUT2 (5V) WITH INDEPENDENT ENABLE CONTROL FOR STANDBY MODE
    • RESET FUNCTION
    • THERMAL SHUTDOWN
    • LOGIC OUTPUT FOR:\t\tSUPPLY UNDERVOLTAGE (LVW)\t\tOVERVOLTAGE (FAULT)\t\tTHERMAL PROTECTION (FAULT)\t\t

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L4953G

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L4953G
NRND
MW 15L Automotive Ecopack1

L4953G

Package:

MW 15L

Material Declaration**:

Marketing Status

NRND

Package

MW 15L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L4953G No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tube MW 15L -40 85 MOROCCO

L4953G

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

MW 15L

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors