L4954

Active

Voltage regulator with backup and reset, overvoltage protection and low voltage warning

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • L4954 is a quad output voltage regulator and a three output high side driver.

    The IC includes monitoring circuitry to warn the microprocessor of a low voltage condition: the LVWarn, output, sensing the slow dropping of STCAP pins voltage, gives the microprocessor time to store data.
    A reset output is generated at REG4’s decay.
    External protection must be provided for reverse battery protection.

    Key Features

    • 4 regulators:
      • 10 V (40 mA) low dropout
      • 8.5 V (175 mA)
      • 5 V (650 mA)
      • 5 V (100 mA) standby
    • 3 high side drivers:
      • 2 A (HSD1)
      • 0.3 A (HSD2 & HSD3)
    • No external charge pump capacitors are required
    • Standby mode controlled by 3 input pins:
      • EN1 for REG1, REG2, REG3 and HSD1
      • EN2 for HSD2
      • EN3 for HSD3
    • Individual thermal shutdown
    • Logic outputs for supply undervoltage:
      • LVWARN
      • Reset
    • Independent current limiting
    • Overvoltage shutdown
    • Short circuit protection
    • Load dump protection and overvoltage
    • Shutdown

Circuit Diagram

Download Download

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
min
max
L4954 MW 15L Tube -40 85
Active
EAR99 MOROCCO No availability of distributors reported, please contact our sales office

L4954

Package

MW 15L

Packing Type

Tube

Approximate Price (US$)* / Qty

Operating Temperature (°C)

(min)

-40

(max)

85

Marketing Status

Active

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6894
      Quad multifunction voltage regulator for car radio
      2.0
      190.59 KB
      PDF
      DS6894

      Quad multifunction voltage regulator for car radio

Publications and Collaterals

    • Description Version Size Action
      Automotive multichannel power management ICs 1.0
      698.09 KB
      PDF

      Automotive multichannel power management ICs

    • Description Version Size Action
      Power amplifiers and voltage regulators
      750.29 KB
      PDF
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Power amplifiers and voltage regulators

      Smart power solutions for car body applications

    • Description Version Size Action
      Driving smart power in automotive 1.0
      1.24 MB
      PDF
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Driving smart power in automotive

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L4954
Active
MW 15L Automotive Ecopack1

L4954

Package:

MW 15L

Material Declaration**:

Marketing Status

Active

Package

MW 15L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback