Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The L5050S is a 5 V low dropout linear voltage regulator suitable for automotive applications, available in a SO-8 package. The LDO delivers up to 50 mA of load current, and consumes as low as 5 μA of quiescent current with device disabled. High output voltage accuracy (±2%) is kept over wide temperature range, line and load variation. Enable feature allows output enabling or disabling. The maximum input voltage is 40 V. The regulator output current is internally limited and the device is protected against short circuit, overload and over temperature conditions. In addition, only low value ceramic capacitor on output is required for stability.

    Key Features

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 40 V
    • Low dropout voltage
    • Low quiescent current consumption
    • Precision output voltage 5 V ±2%
    • Enable input for enabling/disabling the voltage regulator
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj = -40°C to 150°C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5050S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5050S
NRND
SO-8 Automotive Ecopack2
L5050STR
Active
SO-8 Automotive Ecopack2

L5050S

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L5050STR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L5050S No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-8 - - CHINA
L5050STR Available at 1 distributors

Distributor availability ofL5050STR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1890 1 Order Now

Distributor reported inventory date: 2020-11-24

Distributor Name

DIGIKEY

Stock

1890

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-11-24

Active
EAR99 NEC Tape And Reel SO-8 - - CHINA 0.3681 / 1k

L5050S

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-8

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

L5050STR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.3681 / 1k

Distributor availability ofL5050STR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1890 1 Order Now

Distributor reported inventory date: 2020-11-24

Distributor Name

DIGIKEY

Stock

1890

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-11-24

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.3681 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors