L5950

Active

Voltage regulator with I2C bus, very low stand-by current and low spread output voltage

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The ASPM (Audio System Power Module) is an integration of three high side drivers and five regulators developed to provide the power for an audio system.

    The outputs of the IC are controlled via the I2C bus and the Enable input.
    External protection must be provided for reverse battery protection.

    Key Features

    • ESD PROTECTED
    • LOAD DUMP PROTECTION AND OVERVOLTAGE SHUTDOWN
    • INDEPENDENT CURRENT LIMITING
    • INDIVIDUAL THERMAL SHUTDOWN
    • 5 REGULATORS10V (350mA); 8.5V (175mA); 5V (350mA); 5V (250mA); 8V/10V (1A)
    • 3 HIGH SIDE DRIVERS:2A (HSD1), 0.45A (HSD2 & HSD3)
    • ALL REGULATORS ARE LOW DROPOUT OUPUTS
    • STAND BY MODE CONTROLLED BY 3 INPUT PINS:ENABLE FOR REG2 AND REG3, I2C BUS FOR REG1, REG4, REG5, HSD1, HSD2, HSD3\t
    • SHORT CIRCUIT PROTECTION
    • NO EXTERNAL CHARGE PUMP CAPACITORS ARE REQUIRED

Circuit Diagram

Download Download

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
min
max
L5950 MW 15L Tube -40 85
Active
2.8 1000 EAR99
MORE INFO

Country of Origin:

MOROCCO

No availability of distributors reported, please contact our sales office

L5950

Package

MW 15L

Packing Type

Tube

Unit Price (US$)

2.8*

Operating Temperature (°C)

(min)

-40

(max)

85

Marketing Status

Active

Unit Price (US$)

2.8

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2202
      Multiple multifunction voltage regulator for car radio
      2.0
      145.98 KB
      PDF
      DS2202

      Multiple multifunction voltage regulator for car radio

Publications and Collaterals

    • Description Version Size Action
      Automotive multichannel power management ICs 1.0
      698.09 KB
      PDF

      Automotive multichannel power management ICs

    • Description Version Size Action
      Power amplifiers and voltage regulators
      750.29 KB
      PDF
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Power amplifiers and voltage regulators

      Smart power solutions for car body applications

    • Description Version Size Action
      Driving smart power in automotive 1.0
      1.24 MB
      PDF

      Driving smart power in automotive

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5950
Active
MW 15L Automotive Ecopack1

L5950

Package:

MW 15L

Material Declaration**:

Marketing Status

Active

Package

MW 15L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback