L9339

NRND
Design Win

Quad Low-Side Driver

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The L9339 is a monolithic integrated quad low side driver. It is intended to drive lines, lamps or relays in automotive or industrial applications.
  • All features

    • Over temperature protection for each channel
    • Controlled output slope for low EMI
    • Status monitoring forOver temperatureDisconnected ground or supply voltage
    • Integrated output clamping for fast inductive recirculation VFB > 45 V
    • Four open drain DMOS outputs, with RDSon = 1.5 Ω for VS > 6 V at 25 °C
    • Defined output off state for open inputs
    • Wide operating supply voltage range from 4.5 V up to 32 V for transient 45 V
    • Input to output signal transfer function programmable
    • Very low stand-by quiescent current < 2 µA
    • TTL and CMOS compatible inputs
    • Output current limitation
    • High signal range from -0.3 V up to 32 V for all inputs

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9339

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L9339
NRND
SO-20 Automotive Ecopack1
L9339-TR
NRND
SO-20 Automotive Ecopack1

L9339

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L9339-TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-20

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L9339 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-20 - - MALAYSIA
L9339-TR No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape and Reel SO-20 - - MALAYSIA

L9339 NRND

Package:
SO-20
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

L9339

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

MALAYSIA

No availability of distributors reported, please contact our sales office

L9339-TR NRND

Package:
SO-20
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

L9339-TR

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

MALAYSIA

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors