L99DZ200

Active

Automotive Front Door device with LIN and HS-CAN providing Dual H-bridge driving

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The L99DZ200 is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.

    The two low-drop voltage regulators of the devices supply the system microcontroller and external peripheral loads such as sensors and provide enhanced system standby functionality with programmable local and remote wake-up capability. In addition 5 high-side drivers to supply LEDs, 2 high-side drivers to supply bulbs increase the system integration level. Three High Side drivers can be configured to support the so-called Constant Current mode conceived to supply external LED modules with huge decoupling capacitors
    Up to 3 DC motors and 8 external MOS transistors (4 for each of the 2 H-bridges) in H-bridge configuration can be driven. An additional gate drive can control an external MOSFET in high-side configuration to supply a resistive load connected to GND (e.g. mirror heater).
    An electro-chromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. All outputs are SC protected and implement an open-load diagnosis.
    The ST standard SPI interface (4.0) allows control and diagnosis of the device and enables generic software development.

    Key Features

    • AEC-Q100 qualified
    • 2 configurable half bridges for 7.5 A load (RON = 150 mΩ) or 3 A load (RON = 300 mΩ)
    • 2 half bridges for 0.5 A load (RON = 2000 mΩ)
    • 1 configurable high-side driver for up to 1.5 A (RON = 500 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 1 configurable high-side driver for 0.7 A (RON = 800 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
    • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω) to supply EC Glass MOSFET
    • 1 configurable P-channel high-side drivers for 0.15 A/0.25 A (RON = 5 Ω)
    • Internal 10bit PWM timer for each stand-alone high-side driver
    • Buffered supply for voltage regulators and 1 high-side driver (OUT15 P-channel) to supply e.g. external contacts
    • Programmable soft-start function to drive loads with higher inrush currents as current limitation value for OUT1-6 (i.e. motors) and OUT7, OUT8 (i.e. bulbs) with thermal expiration feature
    • Flexible HS drivers (OUT7, OUT8 and OUT9) suitable to drive external LED modules with huge input capacitance
    • All the embedded outputs come with protection and supervision features:
      • Current Monitor (high-side only)
      • Open-load
      • Overcurrent
      • Thermal warning
      • Thermal shutdown
    • 2 fully protected drivers for external MOSFETs in H-bridge configuration, dual Half bridge configuration and combined configuration to drive 3 motors
    • Fully protected driver for external high-side MOSFET
    • Control block for electro-chromic element
    • One 5 V voltage regulators for microcontroller supply
    • One 5 V voltage tracker for peripheral supply
    • Programmable reset generator for power-on and under voltage
    • Configurable window watchdog
    • LIN 2.2a compliant (SAEJ2602 compatible) transceiver
    • Advanced high speed CAN transceiver (ISO 11898-2:2003 /-5:2007 and SAE J2284 compliant) with local failure and bus failure
    • Separated (Isolated) fail-safe block with 2 LS (RON = 1 Ω) to pull down the gates of the external HS MOSFETs
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • Embedded and programmable VS duty cycle adjustment for LED driver outputs

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99DZ200

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99DZ200
NRND
LQFP 64 10x10x1.4 Automotive Ecopack2
L99DZ200TR
Active
LQFP 64 10x10x1.4 Automotive Ecopack2

L99DZ200

Package:

LQFP 64 10x10x1.4

Material Declaration**:

Marketing Status

NRND

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99DZ200TR

Package:

LQFP 64 10x10x1.4

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L99DZ200 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tray LQFP 64 10x10x1.4 - - MALAYSIA
L99DZ200TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel LQFP 64 10x10x1.4 - - MALAYSIA

L99DZ200

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 64 10x10x1.4

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

L99DZ200TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP 64 10x10x1.4

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors