VND5E025AS-E

NRND

Double-channel high-side driver with analog current sense for automotive applications

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The VND5E025AS-E is a double channel high-side driver manufactured using ST proprietary VIPower®M0-5 technology and housed in SO-16L package. The device is designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. It also implements a 3 V and 5 V CMOS-compatible interface for the use with any microcontroller. The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp. A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCCdiagnosis and on-state and off-state open-load detection. The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to share the external sense resistor with similar devices.
  • All features

    • General
      • AEC-Q100 qualified
      • Inrush current active management by power limitation
      • Very low standby current
      • 3.0 V CMOS compatible inputs
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Compliant with European directive 2002/95/EC
      • Very low current sense leakage
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide currents range
      • Current sense disable
      • Off-state open- load detection
      • Output short to VCCdetection
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Overtemperature shutdown with auto restart (thermal shutdown)
      • Reverse battery protected
      • Electrostatic discharge protection

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5E025AS-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND5E025AS-E
NRND
SO-16W Automotive Ecopack1
VND5E025ASTR-E
NRND
SO-16W Automotive Ecopack1

VND5E025AS-E

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16W

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VND5E025ASTR-E

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16W

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND5E025ASTR-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel SO-16W -40 - MALAYSIA
VND5E025AS-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-16W -40 - MALAYSIA

VND5E025ASTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-16W

Operating Temperature (°C)

(min)

-40

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

VND5E025AS-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-16W

Operating Temperature (°C)

(min)

-40

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors