VND5E025LK-E

NRND

Double channel high side driver with analog current sense for automotive applications

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The VND5E025LK-E is a double channel highside drivers manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-24 package. The VND5E025LK-E is designed to drive 12V automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS compatible interface with any microcontroller. The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, over-temperature shut-off with auto-restart and over-voltage active clamp. A dedicated analog current sense pin is associated with every output channel in order to provide Ehnanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to Vcc diagnosis and ON & OFF state open load detection. The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.
  • All features

    • GeneralInrush current active management by power limitationVery low stand-by current3.0V CMOS compatible inputsOptimized electromagnetic emissionsVery low electromagnetic susceptibilityIn compliance with the 2002/95/EC european directiveVery low current sense leakage
    • ProtectionsUndervoltage shutdownOvervoltage clampLoad current limitationSelf limiting of fast thermal transientsProtection against loss of ground and loss of VCCOver-temperature shutdown with autorestart (thermal shutdown)Reverse battery protectedElectrostatic discharge protection
    • Diagnostic functionsProportional load current senseHigh current sense precision for wide currents rangeCurrent sense disableOff state open load detectionOutput short to VCC detectionOverload and short to ground (power limitation) indicationThermal shutdown indication

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5E025LK-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND5E025LK-E
NRND
PowerSSO 24 Automotive Ecopack2
VND5E025LKTR-E
NRND
PowerSSO 24 Automotive Ecopack2

VND5E025LK-E

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

VND5E025LKTR-E

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND5E025LK-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube PowerSSO 24 - - MALAYSIA
VND5E025LKTR-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerSSO 24 - - MALAYSIA

VND5E025LK-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSSO 24

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

VND5E025LKTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 24

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors