VND5T100LAS-E

NRND
Design Win

Double channel high-side driver with analog current sense for 24 V automotive applications

Download datasheet
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The VND5T100LAJ-E and VND5T100LAS-E are monolithic devices made using STMicroelectronics® VIPower® technology, intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the devices against low energy spikes. These devices integrate an analog current sense which delivers a current proportional to the load current.
Fault conditions such as overload, overtemperature or short to VCC are reported via the current sense pin.
Output current limitation protects the devices in overload condition. The devices latch off in case of overload or thermal shutdown.
The devices are reset by a low level pass on the fault reset standby pin.
A permanent low level on the inputs and fault reset standby pin disables all outputs and sets the devices in standby mode.
  • All features

    • AEC-Q100 qualified
    • General
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • Compliance with European directive 2002/95/EC
      • Fault reset standby pin (FR_Stby)
      • Optimized for LED application
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide range currents
      • Off-state open-load detection
      • Output short to VCC detection
      • Overload and short to ground latch-off
      • Thermal shutdown latch-off
      • Very low current sense leakage
    • Protection
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Thermal shutdown
      • Electrostatic discharge protection

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      TwisterSIM

      Active

      Dynamic Electro-Thermal simulator for devices in VIPower technology

      Evaluation Tool Software ST
      TwisterSIM

      Description:

      Dynamic Electro-Thermal simulator for devices in VIPower technology

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5T100LAS-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND5T100LAS-E
NRND
SO-16 Automotive Ecopack2
VND5T100LASTR-E
NRND
SO-16 Automotive Ecopack2

VND5T100LAS-E

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

VND5T100LASTR-E

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND5T100LASTR-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel SO-16 -40 - THAILAND
VND5T100LAS-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-16 -40 - THAILAND

VND5T100LASTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-16

Operating Temperature (°C)

(min)

-40

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

THAILAND

VND5T100LAS-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-16

Operating Temperature (°C)

(min)

-40

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

THAILAND

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors