Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The VND7N04, VND7N04-1, VNP7N04FI and VNK7N04FM are monolithic devices made using STMicroeletronics VIPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.

    Fault feedback can be detected by monitoring thevoltage at the input pin.

    Key Features

    • ESD PROTECTION
    • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
    • COMPATIBLE WITH STANDARD POWER MOSFET
    • LINEAR CURRENT LIMITATION
    • SHORT CIRCUIT PROTECTION
    • THERMAL SHUT DOWN
    • LOW CURRENT DRAWN FROM INPUT PIN
    • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
    • INTEGRATED CLAMP

Circuit Diagram

Download Download

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND7N04

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND7N04-E
NRND
DPAK Automotive Ecopack1
VND7N04TR-E
NRND
DPAK Automotive Ecopack1

VND7N04-E

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VND7N04TR-E

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND7N04-E Available at 2 distributors

Distributor availability ofVND7N04-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 82 1 Order Now
Farnell Element14 EUROPE 386 1 Order Now

Distributor reported inventory date: 2020-11-30

Distributor Name

DIGIKEY

Stock

82

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

386

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-11-30

NRND
EAR99 NEC Tube DPAK - - CHINA 0.738 / 1k
VND7N04TR-E Available at 1 distributors

Distributor availability ofVND7N04TR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2500 2500 Order Now

Distributor reported inventory date: 2020-11-30

Distributor Name

DIGIKEY

Stock

2500

Min.Order

2500

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-11-30

Buy Direct
NRND
EAR99 NEC Tape And Reel DPAK - - CHINA

VND7N04-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.738 / 1k

Distributor availability ofVND7N04-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 82 1 Order Now
Farnell Element14 EUROPE 386 1 Order Now

Distributor reported inventory date: 2020-11-30

Distributor Name

DIGIKEY

Stock

82

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

386

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-11-30

ECCN (EU)

NEC

Packing Type

Tube

Package

DPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.738 / 1k

Country of Origin

CHINA

VND7N04TR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofVND7N04TR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2500 2500 Order Now

Distributor reported inventory date: 2020-11-30

Distributor Name

DIGIKEY

Stock

2500

Min.Order

2500

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-11-30

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

DPAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors