Product overview
Description
The VND810P-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology, intended for driving any kind of load with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).Active current limitation combined with thermal shutdown and automatic restart protect the device against overload.
The device detects open-load condition both in on-state and off-state. Output shorted to VCCis detected in the off-state. Device automatically turns off in case of ground pin disconnection.
-
All features
- ECOPACK®: lead free and RoHS compliant
- Automotive Grade: compliance with AEC Guidelines
- Very low standby current
- CMOS compatible input
- On-state open-load detection
- Off-state open-load detection
- Thermal shutdown protection and diagnosis
- Undervoltage shutdown
- Overvoltage clamp
- Output stuck to VCCdetection
- Load current limitation
- Reverse battery protection
- Electrostatic discharge protection
Circuit Diagram
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 |
17 Mar 2021
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 |
16 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Apr 2021 |
02 Apr 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
25 Mar 2021 |
25 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VND810P-E |
Active
|
SO-16 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
VND810P-E | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tube | SO-16 | - | - | THAILAND | 1.058 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.058 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors