VNH7013XP-E

NRND
Design Win

Automotive integrated H-bridge

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The VNH7013XP-E is an automotive integrated H-bridge intended for a wide range of automotive applications driving DC motors. The device incorporates a dual channel and two single channel MOSFETs. All the devices are designed using STMicroelectronics®well known and proven proprietary VIPower®M0-S7 technology that allows to integrate in a package four different channels in H-bridge topology.

This package, specifically designed for the harsh automotive environment offers improved thermal performance thanks to exposed die pads. Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level.

  • All features

    • Maximum VCCvoltage: 72 V
    • 10 V compatible inputs
    • RDS(on)per leg: 13 mΩ typical
    • Embedded thermal sensor: -8.1 mV/°K
    • Very low stray inductance in power line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH7013XP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNH7013XPTR-E
NRND
PSSO 36 Automotive Ecopack2

VNH7013XPTR-E

Package:

PSSO 36

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VNH7013XPTR-E Available at distributors

Distributor availability of VNH7013XPTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape and Reel PSSO 36 -40 150 MALAYSIA

VNH7013XPTR-E NRND

Package:
PSSO 36
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

VNH7013XPTR-E

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

150

Country of Origin:

MALAYSIA

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors