Product overview
Description
The VNQ600AP-E is a quad HSD formed by assembling two VND600-E chips in the same SO-28 package. The VND600-E is a monolithic device designed in| STMicroelectronics VIPower M0-3 Technology. The VNQ600AP-E is intended for driving any type of multiple loads with one side connected to ground. This device has four independent channels and four analog sense outputs which deliver currents proportional to the outputs currents. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection.-
All features
- DC short circuit current: 25 A
- CMOS compatible inputs
- Proportional load current sense
- Undervoltage and overvoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Current limitation
- Very low standby power dissipation
- Protection against: loss of ground and loss of VCC
- Reverse battery protection
- In compliance with the 2002/95/EC european directive
Circuit Diagram
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2015 | 23 Feb 2015 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 | 02 Mar 2020 | |||
25 Mar 2021 | 25 Mar 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNQ600AP-E | NRND | SO-28 | Automotive | Ecopack1 | |
VNQ600APTR-E | NRND | SO-28 | Automotive | Ecopack1 | |
VNQ600AP-E
Package:
SO-28Material Declaration**:
VNQ600APTR-E
Package:
SO-28Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
VNQ600AP-E | 2 distributors | Buy Direct | NRND | EAR99 | NEC | Tube | SO-28 | - | - | MALAYSIA | ||
VNQ600APTR-E | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | SO-28 | - | - | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors