VNQ600P-E

NRND

Quad channel high side driver with analog current sense for automotive applications

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The VNQ600P-E is a quad HSD formed by assembling two VNQ600P-E chips in the same SO-28 package. The VNQ600P-E is a monolithic device designed in| STMicroelectronics VIPower M0-3 Technology. The VNQ600P-E is intended for driving any type of multiple loads with one side connected to ground. This device has four independent channels and four analog sense outputs which deliver currents proportional to the outputs currents.
Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection.
  • All features

    • DC short circuit current: 22 A
    • CMOS compatible inputs
    • Proportional load current sense.
    • Undervoltage & overvoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Current limitation
    • Very low standby power dissipation
    • Protection against:
      • Loss of ground & loss of VCC
    • Reverse battery protection
    • In compliance with the 2002/95/EC european directive

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ600P-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNQ600P-E
NRND
SO-28 Automotive Ecopack1
VNQ600PTR-E
NRND
SO-28 Automotive Ecopack1

VNQ600P-E

Package:

SO-28

Material Declaration**:

Marketing Status

NRND

Package

SO-28

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VNQ600PTR-E

Package:

SO-28

Material Declaration**:

Marketing Status

NRND

Package

SO-28

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VNQ600PTR-E Available at 1 distributors

Distributor availability ofVNQ600PTR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1012 1 Order Now

Distributor reported inventory date: 2021-04-11

Distributor Name

DIGIKEY

Stock

1012

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-11

NRND
EAR99 NEC Tape And Reel SO-28 - - MALAYSIA
VNQ600P-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube SO-28 - - MALAYSIA

VNQ600PTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofVNQ600PTR-E

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1012 1 Order Now

Distributor reported inventory date: 2021-04-11

Distributor Name

DIGIKEY

Stock

1012

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-11

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-28

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

VNQ600P-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-28

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors