VNQ690SP-E

NRND

QUAD CHANNEL HIGH SIDE SOLID STATE RELAY

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The VNQ690SP-E is a monolithic device made by using STMicroelectronics VIPower M0-3 Technology, intended for driving resistive or inductive loads with one side connected to ground. This device has four independent channels. Built-in thermal shut down and output current limitation protect the chip from over temperature and short circuit.
  • All features

    • REVERSE BATTERY PROTECTION (**)
    • PROTECTION AGAINST: LOSS OF GROUND & LOSS OF VCC
    • IN COMPLIANCE WITH THE 2002/95/EC EUROPEAN DIRECTIVE
    • CURRENT LIMITATION
    • THERMAL SHUT-DOWN
    • OUTPUT CURRENT PER CHANNEL: 10A
    • OPEN LOAD DETECTION (OFF STATE)
    • CMOS COMPATIBLE INPUTS
    • OVERVOLTAGE CLAMP
    • VERY LOW STAND-BY POWER DISSIPATION
    • UNDERVOLTAGE & OVERVOLTAGE SHUT- DOWN

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ690SP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNQ690SP-E
NRND
PowerSO-10 Automotive Ecopack1
VNQ690SPTR-E
NRND
PowerSO-10 Automotive Ecopack1

VNQ690SP-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSO-10

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VNQ690SPTR-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSO-10

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VNQ690SPTR-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerSO-10 - - MOROCCO
VNQ690SP-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube PowerSO-10 - - MOROCCO

VNQ690SPTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

VNQ690SP-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSO-10

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors