-
The VNB10N07, VNK10N07FM, VNP10N07FI and VNV10N07 are monolithic devices made using STMicroelectronics VIPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.
Fault feedback can be detected by monitoring the voltage at the input pin.
Key Features
- ESD PROTECTION
- DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
- COMPATIBLE WITH STANDARD POWER MOSFET
- LINEAR CURRENT LIMITATION
- SHORT CIRCUIT PROTECTION
- THERMAL SHUT DOWN
- LOW CURRENT DRAWN FROM INPUT PIN
- DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
- INTEGRATED CLAMP
Featured Videos
Leading-edge product portfolio for a wide range of automotive applications
Electro-thermal simulator for devices in ViPower technology
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jan 1970 |
01 Jan 1970
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNV10N07-E |
NRND
|
PowerSO-10 | Automotive | Ecopack1 |
|
VNV10N07TR-E |
NRND
|
- | Automotive | Ecopack1 |
|
VNV10N07-E
Package:
PowerSO-10Material Declaration**:
VNV10N07TR-E
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
VNV10N07-E | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tube | PowerSO-10 | - | - | MOROCCO | |||
VNV10N07TR-E | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tape And Reel | - | - | - | MOROCCO |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors