VNV20N07

Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The VNP20N07FI, VNB20N07 and VNV20N07 are monolithic devices made using STMicroelectronics VlPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments. Fault feedback can be detected by monitoring the voltage at the input pin.
  • All features

    • ESD PROTECTION
    • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
    • COMPATIBLE WITH STANDARD POWER MOSFET
    • LINEAR CURRENT LIMITATION
    • SHORT CIRCUIT PROTECTION
    • THERMAL SHUT DOWN
    • LOW CURRENT DRAWN FROM INPUT PIN
    • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
    • INTEGRATED CLAMP

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNV20N07

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNV20N07TR-E
Active
PowerSO-10 Automotive Ecopack1

VNV20N07TR-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VNV20N07TR-E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSO-10 - - MOROCCO

VNV20N07TR-E

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSO-10

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors