Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The VNB35NV04-E, VNP35NV04-E and VNV35NV04-E are monolithic devices designed in STMicroelectronics®VIPower®M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 25 kHz applications.

    Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments. Fault feedback can be detected by monitoring the voltage at the input pin.

    Key Features

    • Linear current limitation
    • Thermal shutdown
    • Short circuit protection
    • Integrated clamp
    • Low current drawn from input pin
    • Diagnostic feedback through input pin
    • ESD protection
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Compatible with standard Power MOSFET

Sample & Buy

Part Number
Package
Packing Type
Operating Temperature (°C) (min)
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
VNV35NV04-E PowerSO-10 Tube -
Preview
- - EAR99 - No availability of distributors reported, please contact our sales office

VNV35NV04-E

Package

PowerSO-10

Packing Type

Tube

Unit Price (US$)

*

Operating Temperature (°C)

(min)

-

Marketing Status

Preview

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9212
      OMNIFET II: fully autoprotected Power MOSFET
      5.0
      555.46 KB
      PDF
      DS9212

      OMNIFET II: fully autoprotected Power MOSFET

Publications and Collaterals

    • Description Version Size Action
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Smart power solutions for car body applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNV35NV04-E
Preview
PowerSO-10 Automotive Ecopack1

VNV35NV04-E

Package:

PowerSO-10

Material Declaration**:

Marketing Status

Preview

Package

PowerSO-10

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback