- TDA7562B 4 x 46 W multifunction quad power amplifier with built-in diagnostics features
- TDA7561 Multifunction quad power amplifier with built-in diagnostics features
- TDA7560 4 x 51 W quad bridge car radio amplifier
- TDA7850 4 x 50 W MOSFET quad bridge power amplifier
- TDA75610DLVPD 4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation
- TDA7569BDLVPD 4 x 50 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation
- TDA7563A 4 x 50 W power amplifier with high efficiency and built-in I2C diagnostic
- TDA7851A 4 x 48 W MOSFET quad bridge power amplifier
- TDA7567PD 4 x 50 W differential quad power amplifier with built-in diagnostics features
- TDA7851F 4 x 48 W MOSFET quad bridge power amplifier
- TDA7569BLV 4 x 50 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation
- TDA7391LV 40 W bridge car radio amplifier with low voltage operation
- STPA001 4 x 50 W MOSFET quad bridge power amplifier
- TDA7576B Dual bridge MOSFET power amplifier for 24 V systems
- TDA7851L 4 x 48 W MOSFET quad bridge power amplifier
- TDA7391 35 W bridge car radio amplifier
- TDA7575B 2 x 75W multifunction dual-bridge power amplifier with integrated digital diagnostics
- TDA7385 4 x 42 W quad bridge car radio amplifier
- TDA7384A 4 x 46 W quad bridge car radio amplifier
- STPA008 4 x 50 W MOSFET quad bridge power amplifier
- TDA2005 20 W bridge/stereo amplifier for car radio
- TDA7396 Differential input, single BTL output power amplifier with clip detection
- TDA7803A High efficiency digital input automotive quad power amplifier with built-in diagnostics features, start stop compatible
- TDA7808 High efficiency digital input automotive quad power amplifier, ?start stop? compatible
- TDA7391PD 32 W bridge car radio amplifier
- TDA7850A Quad BTP output with HSD, offset detection , stand-by and mute inputs
- STPA002 4 x 52 W quad bridge power amplifier with low voltage operation
- TDA7802 High efficiency digital input quad power amplifier with built-in diagnostics features, "start stop" compatible
- TDA7577BLV 2 x 75 W dual-bridge power amplifier with I2C complete diagnostics and "start-stop" profile (6 V operation)
- TDA75612LV 4 x 45 W power amplifier with full I2C diagnostics, SSR and low voltage operation
- TDA7387 4 x 41 W quad bridge car radio amplifier
- TDA75616LV 4 x 45 W power amplifier with full I2C diagnostics, SSR and low voltage operation
- STPA008ZS 4 x 50 W MOSFET quad bridge power amplifier
- TDA2004R 10 + 10 W stereo amplifier for car radio
- TDA7563B 4 x 50 W multifunction quad power amplifier with built-in diagnostics feature
- TDA7381 4 x 25 W quad bridge car radio amplifier
- TDA7901 High efficiency digital input automotive quad power amplifier with built-in diagnostics features, Class-G integrated, "start stop" compatible
- TDA7376B 2 x 35 W Power amplifier for car radio
- TDA7376PD 2 x 35 W power amplifier for car radio
- TDA7375V 2 x 35W dual/quad power amplifier for car radio
- STPA003 4 x 52 W quad bridge power amplifier with low voltage operation
- TDA7375AV 2 x 37 W dual/quad power amplifier for car radio
- TDA7562BEP Intelligent quad BTL output power amplifier with full I2C diagnostics and stand-by/mute input
- TDA7564B 4 x 50W multifunction quad power amplifier with built-in diagnostics feature
- TDA75610SLV 4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation
- TDA7562 MULTIFUNCTION QUAD POWER AMPLIFIER WITH BUILT-IN DIAGNOSTICS FEATURES
- TDA7388A 4 x 42 W quad bridge car radio amplifier
- TDA75610LV Low voltage operation, intelligent, quad BTL output power amplifier with full I2C diagnostics including tweeter detection and hardware stand-by/mute
- TDA7388 4 x 45 W quad bridge car radio amplifier
Automotive Class-AB audio power amplifiers - Products
All tools & software types
Show only products supplied by ST
Please enter your desired search query and search again Filters
Quick filters
Show only products supplied by ST