STA5620C

NRND

Fully integrated RF front-end receiver for GPS applications

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The chip is a fully integrated RF front-end able to down-convert the GPS L1 signal from 1575.42 MHz to 4.092 MHz.

    The IF signal is converted by a two bit ADC. Sign (SIGN), Magnitude (MAG) and the 16.368 MHz sampling clock (GPS_CLK) are provided to the baseband.
    The magnitude data is internally integrated in order to control the variable gain amplifiers in accordance to the RF input signal strength.
    An excellent quality of reception in critical environments is ensured by the good noise figure and linearity of the receiver.
    The on-chip oscillator supports crystal frequencies in the range of 10 MHz to 40 MHz. It is able to support TCXO providing also a buffered copy of the oscillator frequency.
    The chip, using STMicroelectronics BiCMOS SiGe technology, is housed in a QFN-32 package.

    Key Features

    • Low IF architecture (fIF= 4fO)
    • Minimum external components
    • VGA gain internally regulated
    • On chip programmable PLL
    • Typ. 2.7 V supply voltage
    • SPI interface
    • 2 kV HBM ESD protected
    • Compatible with GPS L1
    • Standard QFN-32 package
    • Low power for portable designs

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STA5620CTR VFQFPN 32 5x5x1.0 Tape And Reel
NRND
7A994 - 2.5 / 1k No availability of distributors reported, please contact our sales office

STA5620CTR

Package

VFQFPN 32 5x5x1.0

Packing Type

Tape And Reel

Approximate Price (US$)* / Qty

2.5 / 1k

Marketing Status

NRND

Budgetary Price (US$)* / Qty

2.5 / 1k

ECCN (US)

7A994

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5707
      Fully integrated RF front-end receiver for GPS applications
      4.0
      352.77 KB
      PDF
      DS5707

      Fully integrated RF front-end receiver for GPS applications

Publications and Collaterals

    • Description Version Size Action
      TESEO-DRAW Dead Reckoning Automotive Way 1.0
      2.3 MB
      PDF
      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver 1.0
      754.65 KB
      PDF

      TESEO-DRAW Dead Reckoning Automotive Way

      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA5620CTR
NRND
VFQFPN 32 5x5x1.0 Industrial Ecopack2

STA5620CTR

Package:

VFQFPN 32 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 32 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback