Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • STA8058 TESEO MCM is a fully embedded GPS engine integrating STA2058 TESEO baseband. and STA5620 RF front-end. The embedded Flash memory enables the equipment manufacturer to load the entire GPS software (including tracking, acquisition, navigation and data output) after customising its interfaces to his needs.

    A standard GPS library is available from ST. By combining the ARM7TDMI microcontroller core with on-chip Flash/RAM, 16-channel GPS correlator DSP, RF Front-end and an extensive range of interfaces on single package solution, the STA8058 provides a highly-flexible and cost-effective solution for GPS applications.

    Key Features

    • GPS multichip module:
      • STA2058 TESEO Baseband
      • STA5620 RF Front-end
    • Complete embedded memory system:
      • Flash 256 KB + 16 Kbytes
      • RAM 64 Kbytes.
    • 66-MHz ARM7TDMI 32 bit processor
    • High performance GPS engine (HPGPS)
    • SBAS (WAAS and EGNOS) supported
    • Sensitivity (-146 dBm acquisition, -159 dBm tracking)
    • Time to first fix (1 s reacquisition, 2.5 s hot start, 34 s warm start, 39 s cold start)
    • Accuracy (2 m autonomous)
    • Extensive GPS receiver interfaces: 32 GPIOs, 4 UARTs, 2 SPIs, 2 I2Cs, 1 CAN 2.0, 1 USB 1.1, 1 HDLC and 4 channels ADC
    • Compatible with L1 signal (C/A code)
    • ST proprietary technology
      • CMOS Flash embebbed technology for STA2058
      • BiCMOS Sige technology for STA5620
    • LFBGA104 lead-free package
    • -40 °C to 85 °C operating temperature range
    • Evaluation kits:
      • STA8058 module reference designs (17x19 mm and 25x25 mm)
      • Evaluation board hosting STA8058 module

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STA8058 LFBGA 104 11x7x1.4 Tray
NRND
7A994 MALAYSIA 7.9 / 1k No availability of distributors reported, please contact our sales office

STA8058

Package

LFBGA 104 11x7x1.4

Packing Type

Tray

Budgetary Price (US$)*/Qty

7.9 / 1k

Marketing Status

NRND

Budgetary Price (US$)* / Qty

7.9 / 1k

ECCN (US)

7A994

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB0505
      TESEO™ high performance GPS multichip module (MCM)
      4.0
      156.81 KB
      PDF
      DB0505

      TESEO™ high performance GPS multichip module (MCM)

Publications and Collaterals

    • Description Version Size Action
      TESEO-DRAW Dead Reckoning Automotive Way 1.0
      2.3 MB
      PDF
      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver 1.0
      754.65 KB
      PDF

      TESEO-DRAW Dead Reckoning Automotive Way

      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8058
NRND
LFBGA 104 11x7x1.4 Industrial Ecopack1

STA8058

Package:

LFBGA 104 11x7x1.4

Material Declaration**:

Marketing Status

NRND

Package

LFBGA 104 11x7x1.4

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.