STA8088EXG

Active

High Flexible GPS/Galileo/Glonass/QZSS Receiver with powerful processing (ARM9)

Download databrief

Buy from our eStore

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • STA8088EXG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/QZSS).

    By combining the ARM946 microcontroller core with the large number of peripherals/ interfaces, STA8088EXG provides a highly-flexible and cost effective solution for hand-held and telematic applications.
    The device is the ideal solution for sensor-based and sensor-less ST Dead Reckoning technologies which enhance positioning accuracy even in areas without GNSS signals, like tunnels and indoor parking.

    Key Features

    • STMicroelectronics®3rd generation positioning receiver with 32 tracking channels and 2 fast acquisition channels compatible with GPS, Galileo, Glonass and QZSS systems
    • Embedded RF front-end with built-in LNA
    • -162dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in hot start and 35 s in cold start
    • Support of ST-AGPSTM Multimode Assisted GPS (extended ephemeris solution)
    • High performance ARM946 MCU (up to 208 MHz)
    • 256 Kbyte embedded TCM/SRAM
    • FSMC external memory interface (NAND, NOR and SRAM)
    • External SQI Flash interface
    • One 16-bit Extended Function Timer (EFT) with input capture/ output compare and PWM.
    • Four 32-bit free running timers/ counters
    • Real Time Clock (RTC) circuit
    • 3 UARTs (one full for modem support)
    • 1 I2C master/slave interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • USB2.0 dual role full speed (12 MHz) with integrated physical layer transceiver
    • 2 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
    • 2 Controller Area Network (CAN)
    • 1 Multichannel Serial Port (MSP)
    • GPIO port for a total of up to 64 GPIOs
    • 8-channels ADC (10 bit)
    • Selectable 1.8 V or 3.3 V I/Os for specific I/O ports
    • 3 embedded 1.8 V voltage regultators
    • Operating condition:
      • VDD12: 1.2 V ±10 %
      • VDD18/RF18: 1.8 V ±5 %
      • VLPVR: 1.62 V to 3.6 V
      • VddIO: 1.8 V -5 %/ +10 %; 3.3 V ±10 %
    • Package:
      • TFBGA169 9 x 9 x 1.2 mm 0.65 pitch
      • TFBGA169 12 x 12 x 1.2 mm 0.8 pitch
    • Ambient temperature range: -40/ +85 °C

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STA8088EXGA TFBGA 169 9x9x1.2 Tray
Active
7.9 1000 7A994 TAIWAN No availability of distributors reported, please contact our sales office
STA8088EXG TFBGA 169 9x9x1.2 Tray
Active
7.9 1000 7A994 TAIWAN No availability of distributors reported, please contact our sales office Buy now

STA8088EXGA

Package

TFBGA 169 9x9x1.2

Packing Type

Tray

Unit Price (US$)

7.9*

Marketing Status

Active

Unit Price (US$)

7.9

Quantity

1000

ECCN (US)

7A994

Country of Origin

TAIWAN

STA8088EXG

Package

TFBGA 169 9x9x1.2

Packing Type

Tray

Unit Price (US$)

7.9*

Marketing Status

Active

Unit Price (US$)

7.9

Quantity

1000

ECCN (US)

7A994

Country of Origin

TAIWAN

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Embedded Software

    • Part Number

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB1536
      Flexible GPS/Galileo/Glonass/QZSS receiver with high performance processing (ARM9)
      6.0
      324.86 KB
      PDF
      DB1536

      Flexible GPS/Galileo/Glonass/QZSS receiver with high performance processing (ARM9)

    • Description Version Size Action
      UM2399
      ST Teseo III binary image - User manual
      4.0
      5.84 MB
      PDF
      UM2399

      ST Teseo III binary image - User manual

Publications and Collaterals

    • Description Version Size Action
      TESEO-DRAW Dead Reckoning Automotive Way 1.0
      2.3 MB
      PDF
      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver 1.0
      754.65 KB
      PDF

      TESEO-DRAW Dead Reckoning Automotive Way

      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8088EXG
Active
TFBGA 169 9x9x1.2 Industrial Ecopack2
STA8088EXGA
Active
TFBGA 169 9x9x1.2 Automotive Ecopack2

STA8088EXG

Package:

TFBGA 169 9x9x1.2

Material Declaration**:

Marketing Status

Active

Package

TFBGA 169 9x9x1.2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8088EXGA

Package:

TFBGA 169 9x9x1.2

Material Declaration**:

Marketing Status

Active

Package

TFBGA 169 9x9x1.2

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback