Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • STA8088GA is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/QZSS).

    The device is compliant with ST Automotive Grade which in addition to AEC-Q100 qualification includes a set of production flow methodology targeting zero defect per million.
    STA8088GA, fulfilling high quality and service level Automotive market requirements, is the ideal solution for in-dash navigation and OEM telematic application.
    The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.

    Key Features

    • STMicroelectronics®3rd generation positioning receiver with 32 Tracking channels and 2 fast acquisition channels compatible with GPS, Galileo and Glonass systems
    • Embedded RF Front-End with separate GPS/Galieo/QZSS and Glonass IF outputs
    • Embedded low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF <1 s in Hot start and 35s in Cold Start
    • High performance ARM946 MCU (up to 208 MHz)
    • 256 Kbyte embedded SRAM
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 2 UARTs
    • 1 I2C master/slave interface
    • 1 External SQI Flash interface
    • USB2.0 dual-role full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 3 channels ADC (10 bits)
    • 3 Embedded 1.8 V voltage regulators
    • I/O level selectable 1.8 V or 3.3 V
    • Operating condition:
      • VDD12: 1.2 V ±10%
      • VDD18/RF18: 1.8 V ±5%
      • VLPVR1.62 V to 3.6 V
      • VddIO: 1.8 V ±5%; 3.3 V ±10%
    • ST Automotive Grade compliant
    • Package:
      • VFQFPN56 (7x7x0.85 mm) 0.4 mm Pitch
    • Ambient temperature range: -40/+85°C

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STA8088GA VFQFPN 56 7x7x1.0 Tray
Active
7A994 PHILIPPINES 7.6 / 1k No availability of distributors reported, please contact our sales office

STA8088GA

Package

VFQFPN 56 7x7x1.0

Packing Type

Tray

Budgetary Price (US$)*/Qty

7.6 / 1k

Marketing Status

Active

Budgetary Price (US$)* / Qty

7.6 / 1k

ECCN (US)

7A994

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Embedded Software

    • Part Number

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB1520
      Automotive Grade GPS/Galileo/Glonass/QZSS receiver
      5.0
      320.91 KB
      PDF
      DB1520

      Automotive Grade GPS/Galileo/Glonass/QZSS receiver

    • Description Version Size Action
      UM2399
      ST Teseo III binary image - User manual
      5.0
      6.04 MB
      PDF
      UM2399

      ST Teseo III binary image - User manual

Publications and Collaterals

    • Description Version Size Action
      TESEO-DRAW Dead Reckoning Automotive Way 1.0
      2.3 MB
      PDF
      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver 1.0
      754.65 KB
      PDF

      TESEO-DRAW Dead Reckoning Automotive Way

      TESEOIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8088GA
Active
VFQFPN 56 7x7x1.0 Automotive Ecopack2

STA8088GA

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.