Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

    The family is designed to achieve ISO26262 ASIL-A compliance.
    This document provides electrical specifications, pin assignments, and package diagrams for the SPC572Lx series of microcontroller units (MCUs). For functional characteristics, see the device reference manual.
    This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.
    The family is designed to achieve ISO26262 ASIL-A compliance.

    Key Features

    • AEC-Q100 qualified
    • One main 32-bit Power Architecture® VLE Compliant CPU core, single issue
      • Single-precision floating point operations
    • 1568 KB on-chip RWW flash memory
      • Supporting EEPROM emulation (32 KB)
    • 64 KB general-purpose data SRAM
    • System Memory Protection Unit (SMPU)
    • Multi-channel direct memory access controllers (eDMA) with 16-channel for up to 60 DMA sources
    • Interrupt controller (INTC)
    • Four 32-bit and one 64-bit Periodic Interrupt Timer channels (PIT)
    • Single phase-locked loops with stable clock domain for peripherals and core (PLL)
    • System integration unit lite (SIUL2)
    • Boot assist flash (BAF) supports factory programming through UART/LIN, CAN
    • Generic timer module (GTM101)
      • Intelligent complex timer module
      • 72 channels (16 input and 56 output)
    • Enhanced analog-to-digital converter system with:
      • Three 12-bit SAR analog converters
      • One 16-bit Sigma-Delta analog converters
    • Decimation unit to support SD ADC data conditioning
    • Two deserial serial peripheral interface (DSPI) modules
    • Two LIN and UART communication interfaces (LINFlexD) modules
    • One μs-bus channel (composed by one DSPI and one LINFlexD)
    • Four SENT channels
    • Two modular controller area network (M_CAN) modules
    • Fast Ethernet controller (FEC)
    • Fast Asynchronous Serial Transmission (LFAST)
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1 and IEEE 1149.7)
    • Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
    • Self Test capability
    • Designed for eTQFP80 and eTQFP100

Sample & Buy

Part Number
Marketing Status
Packing Type
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
Features set
Temperature (°C) More info
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
min
max
SPC572L60F2BC6AY
Proposal
Tray 80 32 4.5-5.5V -40 105
MORE INFO

ECCN (US):

-

Country of Origin:

-

No availability of distributors reported, please contact our sales office
SPC572L60F2BC6AR
Proposal
Tape And Reel 80 32 4.5-5.5V -40 105
MORE INFO

ECCN (US):

-

Country of Origin:

-

No availability of distributors reported, please contact our sales office

SPC572L60F2BC6AY

Marketing Status

Proposal

Packing Type

Tray

Budgetary Price (US$)*/Qty

CPU Clock Frequency (MHz) (max)

80

Flash Size (kB) (Data)

32

Features set

4.5-5.5V

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

ECCN (US)

-

Country of Origin

-

SPC572L60F2BC6AR

Marketing Status

Proposal

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

CPU Clock Frequency (MHz) (max)

80

Flash Size (kB) (Data)

32

Features set

4.5-5.5V

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

ECCN (US)

-

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Smart Selector for Micro 32bit Power Architecture products

Development Tools

    • Part Number

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Automated, Stand-Alone Production Programmer, Debug & Test.

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      Debug Probe for ARM and other devices.

      High-Speed Debug Probe for ARM and other devices.

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Programmable interface for PC communication to automotive target systems.

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.

    • Part Number

      ETEC C Compiler Toolkit

      ETPU/ETPU2 Development Kit

      AUTOSAR and embedded SW configuration.

      eTPU_C Code Development System

      The Proven Development Tool for Automotive Safety.

      AUTOSAR and embedded SW configuration.

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      In-circuit debug software for SPC5 and similar devices.

      MULTI Integrated Development Environment

      MULTI IDE

      Flash programming software for SPC5 and similar devices.

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      PLS JTAG debugger software full license or license renewal

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      Interface library for SPC5-compatible PEmicro interfaces.

      Wind River Workbench

      winIDEA IDE

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

Embedded Software

Support and Applications

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11055
      32-bit Power Architecture® based MCU for automotive powertrain applications
      5.0
      2.64 MB
      PDF
      DS11055

      32-bit Power Architecture® based MCU for automotive powertrain applications

    • Description Version Size Action
      AN5171
      Windriver support on SPC5Studio
      1.0
      1.26 MB
      PDF
      AN5171

      Windriver support on SPC5Studio

    • Description Version Size Action
      TN1296
      I2S emulation on DSPI
      1.0
      380.75 KB
      PDF
      TN1233
      SENT demo driver for the SPC57xx/SPC58xx microcontroller families
      2.0
      407.68 KB
      PDF
      TN1284
      SPC56EL54/SPC564L54 memory map
      1.0
      129.48 KB
      PDF
      TN1283
      SPC56EL64/SPC564L64 memory map
      1.0
      136.62 KB
      PDF
      TN1234
      TDM: SW Tamper Region override
      1.0
      400.64 KB
      PDF
      TN1296

      I2S emulation on DSPI

      TN1233

      SENT demo driver for the SPC57xx/SPC58xx microcontroller families

      TN1284

      SPC56EL54/SPC564L54 memory map

      TN1283

      SPC56EL64/SPC564L64 memory map

      TN1234

      TDM: SW Tamper Region override

    • Description Version Size Action
      UM0438
      Variable-Length Encoding (VLE) extension -programming interface manual
      1.3
      421.14 KB
      PDF
      UM1886
      uTester
      1.0
      2.73 MB
      PDF
      UM0438

      Variable-Length Encoding (VLE) extension -programming interface manual

      UM1886

      uTester

    • Description Version Size Action
      RM0004
      Programmer's reference manual for Book E processors
      2.0
      24.4 MB
      PDF
      RM0400
      SPC572Lx - 32-bit Power Architecture® based MCU for automotive powertrain applications
      5.0
      37.19 MB
      PDF
      RM0004

      Programmer's reference manual for Book E processors

      RM0400

      SPC572Lx - 32-bit Power Architecture® based MCU for automotive powertrain applications

    • Description Version Size Action
      ES0277
      SPC572L64F2, SPC572L64E3, SPC572L60F2, SPC572L60E3 device errata JTAG_ID = 0x0AF02041
      2.0
      1.44 MB
      PDF
      ES0277

      SPC572L64F2, SPC572L64E3, SPC572L60F2, SPC572L60E3 device errata JTAG_ID = 0x0AF02041

    • Description Version Size Action
      AN5171
      Windriver support on SPC5Studio
      1.0
      1.26 MB
      PDF
      AN5171

      Windriver support on SPC5Studio

Presentations & Training Material

    • Description Version Size Action
      SPC5 32-bit microcontroller Series featuring Power Architecture
      2.68 MB
      PDF
      SPC5 Family Overview October 2015
      2.49 MB
      PDF

      SPC5 32-bit microcontroller Series featuring Power Architecture

      SPC5 Family Overview October 2015

Publications and Collaterals

    • Description Version Size Action
      Driving Electromobility 1.0
      1.66 MB
      PDF

      Driving Electromobility

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC572L60F2BC6AR
Proposal
TQFP-EP 80L 10X10X1.0 EXPADDOWN Industrial Ecopack2
SPC572L60F2BC6AY
Proposal
TQFP-EP 80L 10X10X1.0 EXPADDOWN Industrial Yes

SPC572L60F2BC6AR

Package:

TQFP-EP 80L 10X10X1.0 EXPADDOWN

Material Declaration**:

Marketing Status

Proposal

Package

TQFP-EP 80L 10X10X1.0 EXPADDOWN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SPC572L60F2BC6AY

Package:

TQFP-EP 80L 10X10X1.0 EXPADDOWN

Material Declaration**:

Marketing Status

Proposal

Package

TQFP-EP 80L 10X10X1.0 EXPADDOWN

Grade

Industrial

RoHS Compliance Grade

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.