Designed to meet the demands of integrating the next generation of drivetrains, electrification solutions and domain-oriented systems, the Stellar P series delivers a new level of real-time performance, safety, and determinism.
Embedding a non-volatile phase-change memory of up to 20 Mbytes, Stellar P integration MCUs deliver fast read access times and enable the innovative dual-image storage feature for best-in-class over-the-air (OTA) updates. With its unique dual-image storage feature, Stellar P microcontrollers can store up to 2x 20 Mbytes for OTA reprogramming purposes, providing significant savings in terms of memory needs.
Applications
Stellar P MCUs manage increasing software complexity and integration with better use of its hardware resources. Its unique architecture and hardware-based virtualization capabilities is built on Cortex®-R52 cores and firewalls to access resources, simplifying the development and integration of multiple-source software on the same chip while ensuring safe isolation, determinism, and performance.
- Centralized motion control
(e-Mobility, chassis & safety, PWT) - e-Drivetrain integration
- Inverter
- Battery management
- Centralized motion control
(chassis & safety, PWT)

- Secure & safe ADAS companion
- Centralized motion control
(chassis & safety, PWT) - ICE integration
Product types
Stellar P MCUs deliver high real-time and deterministic processing capabilities at lowest possible power, featuring up to six Arm Cortex®-R52 cores — some operating in Lockstep and others in Split-lock mode. A scalable solution, Stellar P MCUs fulfill different application needs in terms of safety levels and processing capabilities.
Benefits
- Superior real-time performance at lowest power
- Hardware-enabled software isolation/virtualization
- Best-in-class over-the-air update
- State-of-the-art safety measures for efficient ISO 26262 ASIL-D implementation
- EVITA Full HSM enhanced with high-speed cryptographic services and safe network authentication
- Advanced timers - including GTM4 – with fast analog capability and embedded advanced signal processing, dedicated sensor/actuator interfaces, and high-temperature support (up to junction temperature of 165°C),
- High-bandwidth Ethernet options and new high-performance CAN XL protocol (on Stellar P6) to ensure low-latency high-safety communication among domains and in the peripheral actuation ECUs of the vehicle
- 28nm FD-SOI technology delivers a quasi-immunity to radiations
Stellar P microcontrollers are the ideal solution for next-generation drivetrain and electrification systems.
Featured Videos
First Automotive MCUs introducing Phase Change Memory (PCM)
Recommended for you
- SR6P7C8 Stellar SR6 P7 line, 32-bit Arm® Cortex®-R52+ automotive integration MCU 6x Cortex®-R52+ cores, 20 MB NVM (2x 19.5 MB "OTA X2") 8.2 MB RAM, with embedded virtualization, safety and security
- SR6P7C4 Stellar SR6 P7 line, 32-bit Arm® Cortex®-R52+ automotive integration MCU 6x Cortex®-R52+ cores, 20 MB NVM (2x 19.5 MB "OTA X2") 8.2 MB RAM, with embedded virtualization, safety and security
- SR6P6C4 Stellar SR6 P6 line, 32-bit Arm® Cortex®-R52+ automotive integration MCU 6x Cortex®-R52+ cores, 16 MB NVM (2x 15.5 MB "OTA X2") 2.3 MB RAM, with embedded virtualization, safety and security
- SR6P6C8 Stellar SR6 P6 line, 32-bit Arm® Cortex®-R52+ automotive integration MCU 6x Cortex®-R52+ cores, 16 MB NVM (2x 15.5 MB "OTA X2") 2.3 MB RAM, with embedded virtualization, safety and security