NE555

Obsolete
Design Win

General purpose single bipolar timer

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The NE555, SA555, and SE555 monolithic timing circuits are highly stable controllers capable of producing accurate time delays or oscillation. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free running frequency and the duty cycle are both accurately controlled with two external resistors and one capacitor.

The circuit may be triggered and reset on falling waveforms, and the output structure can source or sink up to 200 mA.

  • All features

    • Low turn-off time
    • Maximum operating frequency greater than 500 kHz
    • Timing from microseconds to hours
    • Operates in both astable and monostable modes
    • Output can source or sink up to 200 mA
    • Adjustable duty cycle
    • TTL compatible
    • Temperature stability of 0.005% per °C

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - NE555

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models