The new LitePoint® IQxel-M™ test system is a major advancement in the speed and efficiency for performing parallel tests on up to four wireless devices.It is the ideal solution for high-volume production environments enabling testing of numerous connectivity standards including 802.11, Bluetooth®, ZigBee®, Z-Wave®, WiSUN®, LTE-U and DECT as well as all navigation and broadcast standards, while delivering with superior reliability and test speed.
Supported Wireless Standards
- 802.11a/b/g/n/p/j
- 802.11ac (optional)
- 802.11ah (optional)
- Bluetooth 1.x, 2.x, 3.0, 4.x, 5 (optional)
- DECT (optional)
- ZigBee/IEEE 802.15.4 (optional)
- Z-Wave / ITU-T G.9959 (optional)
- WiSUN / MR-FSK IEEE 802.15.4g (optional)
- LTE-U Small Cell (optional)
- GPS (optional)
- GLONASS (optional)
- COMPASS (optional)
- Galileo (optional)
- FM (optional)
- ISDB (optional)
- More standards capabilities being added...
System Capabilities and Features
Rugged and compact design
- 2U-high chassis fits in standard 19” rack
Quickest and easiest factory test capabilities
- Integrates easily into automated test solutions and high-volume device-manufacturing applications because of its simple and robust architecture
- Standard gigabit Ethernet communication and SCPI-compliant control commands with no external PC required for signal processing
Supports full range of WLAN, Bluetooth, ZigBee, Z-Wave, WiSUN, LTE-U and DECT device testing
- Ability to fully test enhanced capabilities of IEEE 802.11ac specification that demands increased bandwidth, higher modulationorder, and more stringent EVM requirements than legacy Wi-Fi standards
- Ability to test nearly all IEEE 802.11 specifications, including 802.11 a/b/g/n/p/ac/ah/j
- Fully backward compatible with existing LitePoint WLAN test systems
- Ability to test all Bluetooth device standards (1.x, 2.x, 3.0, 4.x, 5)
- Ability to test 802.15.4-based standards including ZigBee
- Ability to test Z-Wave (ITU-T G.9959)
- Ability to test WiSUN MR-FSK (IEEE 802.15.4g)
- Ability to test LTE-U (Small Cell Downlink)
- Ability to test DECT standards (ETSI EN 300 176-1)
Supports wide range of navigation and broadcast standards testing
- Ability to test four major satellite navigation technologies: GPS, GLONASS
- Ability to test major broadcast standards, such as FM and ISDBDedicated hardware to enable parallel testing on multiple technologies
- Real-time waveform generation to simulate changing environmental conditions
High test throughput for manufacturing
- 5th generation of Packet Engine provides industry-leading test speed
- Built-in 4-device parallel test capability for high test system efficiency
- Concurrent test capability for bidirectional and unidirectional communications through dedicated hardware
IQxel-M: Connectivity Test System Brochure 7
Scalable MIMO support
- Expandable architecture to support up to 8x8 true MIMO
- Supports testing of all key IEEE 802.11ac MIMO specification enhancements, including MU-MIMO
- Supports calibration of beamforming
Built-in Waveform Generation
- Ability to generate custom waveforms for different technologies
Flexible Programming Interface
- Ability to leverage API test routines within existing LitePoint systems and program using LitePoint IQmeasure
- Ability to program over Ethernet using text-based SCPI programming
- Ability to program graphically using platforms such as LabVIEW
- Fully backward compatible with existing LitePoint connectivity test system
- Available Turnkey Test Software Solutions
- Availability of LitePoint IQfact+ software solutions for customized testing of leading WLAN / Bluetooth chipset
- Ability to calibrate and verify hundreds of legacy and new chipsets
For more information related to the Partner Product/Service, please visit: https://www.litepoint.com/products/iqxel-m/
Supported Devices | BlueNRG |
Site |
ST Products |
---|