STSW-STM32080

NRND
Design Win

DfuSe USB device firmware upgrade (UM0412)

Get Software Download databrief

This product is

NRND

We recommend you that replacement part: 

STM32CubeProg

Product overview

Description

STSW-STM32080 package contains all binaries and source code for DfuSe USB device firmware upgrade (DFU) software, including the demonstration, debugging GUIs and protocol layers.

It includes the DFU driver compatible with the latest Microsoft®OS.

DfuSe utility can be used to interact with the STM32 system memory bootloader or any In-Application Programming (IAP) firmware, running from the user Flash, thus allowing internal memories programming through USB.

All source files for Microsoft®Visual Studio 2012 are provided as well, to allow the customization of the default GUI interface.

  • All features

    • DfuSE USB Programming
    • Command line version
    • All binaries and sources provided

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32