STSW-STM32102

Active
Design Win

STM32 Virtual COM Port Driver

Get Software Download databrief

Product overview

Description

Compatible with the x86 and x64 platforms

The STSW-STM32102 software package contains four installation files based on the various versions of the Microsoft® operating system.

OS versions prior to Windows® 7 are compatible with the Windows® 7 installations included in the package.

Starting from Windows® 10, the STSW-STM32102 driver is no more adequate and the usage of the native inbox driver is recommended.

  • All features

    • Virtual COM port driver installation package for Windows® operating systems: 98SE, 2000, XP, Vista®, 7, and 8.x

Get Software

Watch the STM32 Summit replay and discover the latest STM32 solutions