GWA is an automation controller based on STM32. It is built in two versions, equipped with STM32F4 or STM32F7. It features a wide spectrum of interfaces :
- 2 x RS232/RS485
- 2 x CAN, Ethernet
- USB OTG
- 8 x 24v Inputs
- 8 x 24v high current Outputs
- 2 x encoder interfaces
- 2 x PWM outputs
The system can be programmed using standard C/C++ language, by means of standard development systems as KEIL, IAR or AC6, or optionally with the IEC-61131 automation language, using LogicLab SoftPLC.
Tecnologix GWA is a multifunction Industrial Automation system, conceived to operate as a programmable I/O device and as a communication gateway to industrial fieldbuses and Cloud.
The Gateway communicates with the most popular standard fieldbuses, as
• CANopen, DeviceNet, J1939 (CAN based)
• Modbus/TCP, Profinet, Ethernet PowerLink, EtherCAT (Ethernet based)
• Modbus RTU, Profibus (RS485 based)
Ethernet, WiFi and 4G interfaces allow sharing process data with the Cloud via IoT standard protocols such as CoAP, MQTT or LWM2M.
The User can control all the digital and analog I/O interfaces by writing their own automation procedures, by means of the integrated LogicLab IEC-1131 SoftPLC or directly using the C/C++ language.
CHARACTERISTICS
- 24 V insulated power supply with RF filter and Low Voltage
indication alarm
- 2 x RS232/RS485 optoisolated serial interfaces
- 2 x CAN bus optoisolated
- 8 x 24V Digital Inputs w/ status LEDs
- 2 x quadrature encoder inputs
- 8 x 24V Digital Outputs w/ status LEDs, blow fuse and short circuit alarm
- 2 digit, 7 segment display + 4 status LEDs
- 8 x DIP switches
- STM32H7 - 32 bit Arm Cortex-M7 @480 MHz - 2 MB Flash + 1 MB RAM, 12 bit A/D Converter.
- 1 x USB OTG interface for PC connection and USB pen drive read/write.
- 1 x Micro SD-CARD
- 1 x Lithium cell for RAM backup
- 1 x 10/100 Mbit/s Ethernet interface
- Single or dual Ethernet connector with integrated high-speed switch.
- Expansion connector for analog and digital I/O
- Fieldbus expansion connector for EtherCAT, Profibus, Profinet
- Expansion connector for WiFi/Bluetooth or 4G interface
Options and Expansions
DIGITAL/ANALOG I/O EXPANSION
- 16 x 24V Digital Inputs with status LEDs
- 16 x 24V Digital Outputs with status LEDs
- 4 x analog inputs (0...10V or +10/-10V)
- 1 x analog input for temperature sensor PT1000
- 1 x quadrature encoder input
DIGITAL I/O EXPANSION
- 16 x 24V Digital Inputs with status LEDs
- 16 x 24V Digital Outputs with status LEDs
- Up to 4 stackable I/O interfaces
ANALOG I/O EXPANSION
- 8 x analog inputs (0...10V or +10/-10V)
- 1 x analog input for temperature sensor PT1000
Industrial Ethernet EXPANSION
- EtherCAT, Profinet, Ethernet/IP, Ethernet PowerLink
WiFi/4G IoT EXPANSION
- WiFi/Bluetooth or 4G Modem
Supported MCUs | STM32 |
Supported Devices | STM32 |
Site |
ST Products |
---|