Cost-effective QAM demodulator and MPEG-2 decoder for SD set-top box applications

Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB0788
      Cost-effective QAM demodulator and MPEG2 decoder for SD set-top box applications
      3.1
      76.71 KB
      PDF
      DB0788

      Cost-effective QAM demodulator and MPEG2 decoder for SD set-top box applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI5197-ABB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-BBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-EBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-HBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-KBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-MBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-MBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-NBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-OBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-PBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-QBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-RBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-RBCT
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-SBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-SBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-VBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-WBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197-YBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BABB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BCBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BDBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BEBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BFBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BGBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BHBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BMBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BPBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BQBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197BVBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197LCBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197ZBB
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2
STI5197ZBC
NRND
LFBGA240 15x15x1.7 Industrial Ecopack2

STI5197-ABB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-BBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-EBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-HBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-KBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-MBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-MBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-NBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-OBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-PBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-QBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-RBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-RBCT

Package:

LFBGA240 15x15x1.7

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-SBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-SBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-VBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-WBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197-YBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BABB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BCBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BDBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BEBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BFBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BGBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BHBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BMBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BPBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BQBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197BVBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197LCBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197ZBB

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STI5197ZBC

Package:

LFBGA240 15x15x1.7

Material Declaration**:

Marketing Status

NRND

Package

LFBGA240 15x15x1.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.