ST’s portfolio of Schottky diodes is fully compliant with the AEC-Q101 standard and is intended for DC-DC converters. They are used in numerous automotive functions such as LDC (Low Voltage DC-DC), as well as in secondary rectification, OBC, LLC, forward active clamp or phase shift circuits. These dedicated products are functional at junction temperatures as low as -40 °C and as high as +175 °C for most of them. The extension Y is used in the part number to identify the automotive-grade version for a given rectifier.
A special test screening matrix is implemented on these automotive-grade products at die and finished product levels, in order to comply with the automotive quality requirements. The automotive-grade schottky diodes belong to our STPOWER family.
STMicroelectronics provides tools which allow designers to quickly find the field-effect rectifier or Schottky diode that best fits their application using our online Schottky & FERD eTool simulator and diode product finder application for Android and iOS.
Recent 30 to 60 V dual Schottky rectifiers in PSMC (TO-277A) will be used in automotive grade high-performance DC/DC converters through the integration of rectification and freewheeling diode into the same package, and in enhanced reverse polarity protection functions.
Features of PSMC package | Package topview |
1.1 mm height extra slim package, High power density, Wettable flanks | ![]() |
The new automotive-grade STPS240H100TV1Y (2 x 120 A - 100 V Schottky diode) is housed in an insulated ISOTOP package. The ISOTOP thermal capability enhances the thermal margin and enables reliable and safe designs for DC-DC converters in e-mobility applications.
Featured Videos
Getting started with Schottky and FERD eTool video
Recommended for you
- STPS240H100TV1Y Automotive 100 V, 2x120A, power Schottky rectifier
- STPS61H100-Y Automotive 100 V, 60A, low drop power Schottky rectifier
- STPS5H100-Y Automotive 100 V, 5 A DPAK Power Schottky Rectifier
- STPS15H100C-Y Automotive 100 V, 15 A dual Power Schottky Rectifier
- STPS3L60U-Y Automotive 60 V, 3 A SMB Low Drop Power Schottky Rectifier
- STPS200170TV1Y Automotive 170 V, 200 A dual Power Schottky Rectifier
- STPS30H60-Y Automotive 60 V, 30 A Power Schottky Rectifier
- STPS2045C-Y Automotive 45 V, 20 A dual Power Schottky Rectifier
- STPS1L40-Y Automotive 40 V, 1 A Low Drop Power Schottky Rectifier
- STPS5S100SFY Automotive 100 V, 5 A power Schottky rectifier
- BAT54-Y Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
- STPS2L60-Y Automotive 60 V, 2A SMA Low Drop Power Schottky Rectifier
- STPS560SFY Automotive 60 V, 5 A Low Drop Low Leakage Power Schottky Rectifier
- STPS3H100UFNY Automotive 100 V, 3 A Schottky rectifier
- STPS5H100AFY Automotive 100 V, 5 A SOD128Flat Power Schottky Rectifier
- STPS10H100SFY Automotive 100 V, 10 A High Tj Power Schottky Rectifier
- STPS61170C-Y Automotive 170 V, 60 A dual Power Schottky
- STPS60L30C-Y Automotive 30 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS1H100-Y Automotive 100 V, 1 A Power Schottky Rectifier
- STPS3H100AFY Automotive 100 V, 3 A SOD128Flat Power Schottky Rectifier
- STPS630CSFY Automotive 30V, dual 3A Power Schottky Rectifier
- STPS640CSFY Automotive 40V, dual 3A Power Shottky Rectifier
- STPS340-Y Automotive 40 V, 3 A Power Schottky Rectifier
- FERD60H100C-Y Automotive, 100 V - 2 x 30 A Field Effect Rectifier
- STPS3045DJF-Y Automotive 45 V, 30 A Power Schottky Rectifier
- STPS1045SFY Automotive 45 V, 10 A PSMC Power Schottky Rectifier
- STPS640C-Y Automotive 40 V, 6 A dual Power Schottky Rectifier
- STPS1545C-Y Automotive 45 V, 15 A dual Power Schottky Rectifier
- STPS10H60SFY Automotive 60 V, 10 A High Tj Power Schottky Rectifier
- STPS5H100SFY Automotive 100 V, 5 A PSMC Power Schottky Rectifier
- STPS2L40ZFY Automotive 40 V, 2 A Low Drop Power Schottky Rectifier
- STPS3H100-Y Automotive 100 V, 3A Schottky Rectifier
- STPS2L60ZFY Automotive 60 V, 2 A SOD123Flat Low Drop Power Schottky Rectifier
- STPS8L30-Y Automotive 30 V, 8 A Low Drop Power Schottky Rectifier
- STPS660CSFY Automotive 60V, dual 3A Power Schottky Rectifier
- STPS20L60C-Y Automotive 60 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS3150-Y Automotive 150 V, 3 A Power Schottky Rectifier
- STPS1150-Y Automotive 150 V, 1 A Power Schottky Rectifier
- STPS5L60SFY Automotive 60 V, 5 A PSMC Low Drop Power Schottky Rectifier
- STPS80170C-Y Automotive 170 V, 80A, low drop power Schottky rectifier
- STPS160-Y Automotive 60 V, 1 A Power Schottky Rectifier
- STPS80H100C-Y Automotive 100V, dual 40A low voltage drop power Schottky rectifier
- STPS40L45C-Y Automotive 46 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS40150C-Y Automotive 150 V, 50 A power Schottky rectifier
- STPS10M60SFY Automotive 60 V, 10 A Low Drop Low Leakage Power Schottky Rectifier
- STPS3L60-Y Automotive 60 V, 3 A SMC Low Drop Power Schottky Rectifier
- STPS41H100C-Y Automotive 100 V, 40 A dual Power Schottky Rectifier
- STPS3045C-Y Automotive 45 V, 30 A dual Power Schottky Rectifier
- STPS15L45C-Y Automotive 45 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS20H100C-Y Automotive 100 V, 20 A dual Power Schottky Rectifier
- STPS2H100ZFY Automotive 100 V, 2 A SOD123Flat Power Schottky Rectifier
- STPS3L40-Y Automotive 40 V, 3 A Low Drop Power Schottky Rectifier
- STPS1045B-Y Automotive 45 V, 10 A DPAK Power Schottky Rectifier
- STPS140Z-Y Automotive 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS40170C-Y Automotive 170 V, 40 A dual Power Schottky Rectifier
- STPS1L60-Y Automotive 60V , 1 A Low Drop Power Schottky Rectifier
- STPS360-Y Automotive 60 V, 3 A Power Schottky Rectifier
- STPS2545C-Y Automotive 45 V, 25 A dual D²PAK Power Schottky Rectifier
- STPS4045C-Y Automotive 45 V, 40 A dual Power Schottky Rectifier
- STPS0540-Y Automotive 40 V, 0.5 A Power Schottky Rectifier
- STPS2H100-Y Automotive 100 V, 2 A SMA SMB Power Schottky Rectifier
- STPS1545-Y Automotive 45 V, 15 A Power Schottky Rectifier
- STPS140-Y Automotive 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS5L60-Y Automotive 60 V, 5 A SMC Low Drop Power Schottky Rectifier
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.