Automotive-grade ultrafast diodes

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

ST’s automotive-grade ultrafast diodes - AEC-Q101-qualified - are intended for DC-DC converters used in numerous automotive functions as well as rectification in the secondary side of on-board charger (OBC) solutions. These are guaranteed in operations at junction temperatures as low as -40 °C and as high as +175 °C. The extension Y is used in the part number to identify the automotive version for a given rectifier. The automotive-grade ultrafast diodes belong to our STPOWER family.

Our new series of AEC-Q101-qualified 600 V Rapid and Quiet (RQ) ultra-fast diodes developed for OBC and 2- or 3-wheeler battery chargers, is available in high-voltage D²PAK package (D²PAK HV), thus improving the creepage distance between the anode and cathode from 1.38 mm for standard D²PAK devices, to a minimum of 3.48 mm. These dedicated products are guaranteed in operation at junction temperatures between - 40 and +175°C, just like all ST’s automotive rectifiers, and provide a unique trade-off between soft reverse recovery and low forward voltage (VF).

With forward current ratings ranging from 15 to 30 A, ST’s STTH15RQ06G2Y and STTH30RQ06G2Y ultra-fast diodes are available in surface-mount, high-voltage D²PAK packages in both industrial-grade and AEC-Q101-qualified automotive-grade versions.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices