FERD40U50C

Active

50 V, 40 A Field-Effect Rectifier Diode (FERD)

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This dual rectifier is based on a proprietary technology that achieved the best in class VF/IRfor a given silicon surface. Packaged in TO-220FPAB, this device is intended to be used in rectification and freewheeling operations in switch-mode power supplies.
  • All features

    • ST advanced rectifier process
    • Stable leakage current over reverse voltage
    • Reduced leakage current
    • Low forward voltage drop
    • High frequency operation
    • Insulated package: TO-220FPAB
      • Insulating voltage: 2000 VRMS sine

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FERD40U50C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
FERD40U50CFP
Active
TO-220FPAB Industrial Ecopack2

FERD40U50CFP

Package:

TO-220FPAB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FPAB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
FERD40U50CFP Available at 2 distributors

Distributor availability ofFERD40U50CFP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Order Now
MOUSER WORLDWIDE 2126 1 Order Now

Distributor reported inventory date: 2021-09-25

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

2126

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-25

Free Sample Buy Direct
Active
EAR99 NEC Tube TO-220FPAB - - CHINA 0.72 / 100

FERD40U50CFP

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.72 / 100

Distributor availability ofFERD40U50CFP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Order Now
MOUSER WORLDWIDE 2126 1 Order Now

Distributor reported inventory date: 2021-09-25

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

2126

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-25

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-220FPAB

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.72 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors