In addition to ensuring compliance with today's most stringent energy efficiency regulations (Energy Star, 80Plus, and European Efficiency), ST's silicon-carbide diodes show four times better dynamic characteristics with 15% less forward voltage (VF) than standard silicon diodes.
Silicon-carbide diodes belong to our STPOWER family.
The efficiency and robustness of solar inverters, motor drives, uninterruptible power supplies and circuits in electrical vehicles are therefore greatly improved by the use of silicon-carbide (SiC) diodes.
ST proposes a 600 to 1200 V range with single and dual diodes encapsulated in package sizes from DPAK to TO-247, including the ceramic insulated TO-220 as well as the slim and compact PowerFLATTM 8x8 featuring an excellent thermal performance, the new standard for high-voltage (HV) surface-mount (SMD) packages and available for 650 V SiC Diodes from 4 A to 10 A.
Featured Videos
High efficiency 3-phase PFC with SiC devices & digital control
SiC diodes – compact surface-mount PowerFLAT™ 8x8 HV packages
To help engineers design denser, more efficient power conversion stages, ST's compact surface-mount PowerFLAT™ 8x8 HV devices feature excellent thermal performance. Moreover, ST took a few extra steps to propose a 4 to 10 A range (STPSC4H065DLF, STPSC6H065DLF, STPSC8H065DLF, STPSC10H065DLF and STPSC10065DLF) with super-power density.
- Package less than 1 mm thick
- Forward voltage (VF) improved by 200 mV
- High-voltage creepage: 2.75 mm
- Designed and built for high inrush current (IFSM)
- Rth thermal resistance as low as 1.7°C/W
-
STPSC6H065DLF
6 A, 650 V SiC Power Schottky Diode
-
STPSC4H065DLF
4 A, 650 V SiC Power Schottky Diode
-
STPSC16H065A
650 V, 16 A Single High Surge Silicon Carbide Power Schottky Diode
-
STPSC5H12
1200 V, 5 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC10H12
1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC2H12
1200 V power Schottky silicon carbide diode
-
STPSC10H12C
1200 V, 10 A dual High Surge Silicon Carbide Power Schottky Diode
-
STPSC10065DLF
650 V 10 A power Schottky silicon carbide diode
-
STPSC10H065DLF
650 V 10 A power Schottky silicon carbide diode
-
STPSC12065
650 V power Schottky silicon carbide diode
-
STPSC20065
650 V power Schottky silicon carbide diode
-
STPSC16H065C
650 V power Schottky silicon carbide diode
-
STPSC12H065C
650 V, 12 A dual High Surge Silicon Carbide Power Schottky Diode
-
STPSC6TH13TI
2 x 650V tandem, 6 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC2H065
650 V, 2 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC8H065C
650 V, 8 A dual High Surge Silicon Carbide Power Schottky Diode
-
STPSC8065
650 V power Schottky silicon carbide diode
-
STPSC15H12
1200 V, 15 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC40065C
650 V power Schottky silicon-carbide diode
-
STPSC10H12B2-TR
1200V, 10A, silicon carbide power Schottky Diode
-
STPSC2006CW
600 V power Schottky silicon-carbide diode
-
STPSC30H12C
1200 V power Schottky silicon carbide diode
-
STPSC20H12C
1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
-
STPSC40H12C
1200 V, 40 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC10065
650 V power Schottky silicon carbide diode
-
STPSC20H12
1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
-
STPSC6H065
650 V, 6 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC20065C
650 V, dual 10 A, power Schottky silicon carbide diode
-
STPSC8H065DLF
8 A 650 V SiC Power Schottky Diode
-
STPSC8TH13TI
2 x 650V tandem, 8 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC20H065C
650 V, 20 A dual High Surge Silicon Carbide Power Schottky Diode
-
STPSC10H065
650 V, 10 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC10TH13TI
2 x 650V tandem, 10 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC8H065
650 V, 8 A High surge Silicon Carbide Power Schottky Diode
-
STPSC4H065
650 V, 4 A High Surge Silicon Carbide Power Schottky Diode
-
STPSC12H065
650 V, 12 A High Surge Silicon Carbide Power Schottky Diode