STPS3H100UFNY

Active
Education

Automotive 100 V, 3 A Schottky rectifier

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This high voltage Schottky barrier rectifier device is packaged in SMB Flat Notch and designed for high frequency miniature switched mode power supplies and for board DC to DC converters for automotive applications.
  • All features

    • AEC-Q101 qualified revision C
    • Negligible switching losses
    • High junction temperature capability
    • Low leakage current
    • Good trade-off between leakage current and forward voltage drop
    • Avalanche capability specified
    • ECOPACK2 compliant
    • PPAP capable
    • VRRM guaranteed from -40 to +175 °C

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS3H100UFNY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS3H100UFNY
Active
SMB Flat Automotive Ecopack2

STPS3H100UFNY

Package:

SMB Flat

Material Declaration**:

Marketing Status

Active

Package

SMB Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPS3H100UFNY Available at 1 distributors

Distributor availability ofSTPS3H100UFNY

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2 1 Buy from Distributor

Distributor reported inventory date: 2022-01-15

Distributor Name

MOUSER

Stock

2

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-15

Buy Direct
Active
EAR99 NEC Tape And Reel SMB Flat - - 0.128 / 500
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

MOROCCO

STPS3H100UFNY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.128 / 500

Distributor availability ofSTPS3H100UFNY

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2 1 Buy from Distributor

Distributor reported inventory date: 2022-01-15

Distributor Name

MOUSER

Stock

2

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB Flat

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.128 / 500

Junction Temperature (°C) (max)

175

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors