Product overview
Description
The STPS40SM60C is a dual diode Schottky rectifier, suited for high frequency switch mode power supply. Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.-
All features
- High current capability
- Avalanche rated
- Low forward voltage drop
- High frequency operation
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 11)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2020 | 24 Mar 2020 | |||
13 Sep 2018 | 13 Sep 2018 | |||
24 Mar 2021 | 24 Mar 2021 | |||
24 Mar 2021 | 24 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
24 Mar 2020 | 24 Mar 2020 | |||
24 Mar 2021 | 24 Mar 2021 | |||
24 Mar 2021 | 24 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
24 Mar 2021 | 24 Mar 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Flyers (5)
Resource title | Latest update | |||
---|---|---|---|---|
10 Sep 2018 | 10 Sep 2018 | |||
29 Jun 2020 | 29 Jun 2020 | |||
25 Mar 2020 | 25 Mar 2020 | |||
10 Sep 2018 | 10 Sep 2018 | |||
18 Mar 2021 | 18 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Dec 2020 | 14 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS40SM60CT | Active | TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPS40SM60CT | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tube | TO-220AB | - | - | 150 | CHINA | 0.5802 / 500 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors