600 V power Schottky silicon carbide diode

Download datasheet

This product is in stock in our e-store

Sample and buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide bandgap material allows the design of a Schottky diode structure with a 600 V rating. Due to the Schottky construction no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

    ST SiC diodes will boost the performance of PFC operations in hard switching conditions.

    Key Features

    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Dedicated to PFC boost diode

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
Package
Packing Type
Junction Temperature (°C) (max)
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STPSC406B-TR
Active
- DPAK Tape And Reel 175 EAR99 CHINA Check Availability

Distributor availability ofSTPSC406B-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1856 1 Order Now
MOUSER WORLDWIDE 9968 1 Order Now
Farnell Element14 EUROPE 1028 1 Order Now

Distributor reported inventory date: 2019-05-16

Distributor Name

DIGIKEY

Stock

1856

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

9968

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1028

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-16

Buy direct
STPSC406D
Active
- TO-220AC Tube 175 EAR99 CHINA Check Availability

Distributor availability ofSTPSC406D

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 996 1 Order Now
P&S ASIA/PACIFIC 13 1 Order Now
MOUSER WORLDWIDE 1165 1 Order Now
Farnell Element14 EUROPE 599 1 Order Now

Distributor reported inventory date: 2019-05-16

Distributor Name

DIGIKEY

Stock

996

Min.Order

1

Region

WORLDWIDE Order Now

P&S

Stock

13

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

1165

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

599

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-16

Buy direct

STPSC406B-TR

Marketing Status

Active

Unit Price (US$)

-

Unit Price (US$)

*

Distributor availability ofSTPSC406B-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1856 1 Order Now
MOUSER WORLDWIDE 9968 1 Order Now
Farnell Element14 EUROPE 1028 1 Order Now

Distributor reported inventory date: 2019-05-16

Distributor Name

DIGIKEY

Stock

1856

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

9968

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1028

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-16

Quantity

-

Package

DPAK

Packing Type

Tape And Reel

Junction Temperature (°C) (max)

175

ECCN (US)

EAR99

Country of Origin

CHINA

STPSC406D

Marketing Status

Active

Unit Price (US$)

-

Unit Price (US$)

*

Distributor availability ofSTPSC406D

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 996 1 Order Now
P&S ASIA/PACIFIC 13 1 Order Now
MOUSER WORLDWIDE 1165 1 Order Now
Farnell Element14 EUROPE 599 1 Order Now

Distributor reported inventory date: 2019-05-16

Distributor Name

DIGIKEY

Stock

996

Min.Order

1

Region

WORLDWIDE Order Now

P&S

Stock

13

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

1165

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

599

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-16

Quantity

-

Package

TO-220AC

Packing Type

Tube

Junction Temperature (°C) (max)

175

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Development Tools

    • Part Number

      Diode product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6481
      600 V power Schottky silicon carbide diode
      2.0
      138.79 KB
      PDF
      DS6481

      600 V power Schottky silicon carbide diode

    • Description Version Size Action
      AN4242
      New generation of 650 V SiC diodes
      2.0
      4.75 MB
      PDF
      AN5088
      Rectifiers thermal management, handling and mounting recommendations
      2.0
      2.32 MB
      PDF
      AN4242

      New generation of 650 V SiC diodes

      AN5088

      Rectifiers thermal management, handling and mounting recommendations

    • Description Version Size Action
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Silicon-carbide (SiC) Schottky diode PSpice models (.lib & .olb) 6.0
      99.21 KB
      ZIP

      Silicon-carbide (SiC) Schottky diode PSpice models (.lib & .olb)

Presentations & Training Material

    • Description Version Size Action
      ST products and solutions for solar energy 5.1
      2.09 MB
      PDF
      Silicon-carbide diode product presentation 1.0
      1,022.79 KB
      PDF

      ST products and solutions for solar energy

      Silicon-carbide diode product presentation

Publications and Collaterals

    • Description Version Size Action
      1200V SiC diodes, 2 to 40 A in surface-mount and through-hole packages 1.0
      748.77 KB
      PDF
      1200V Silicon Carbide diodes – from 2A to 40A – in through-hole and surface-mount packages (1-page summary) 1.0
      258.19 KB
      PDF
      Automotive-grade SiC diodes with very low forward voltage drop 1.0
      1.33 MB
      PDF
      Industrial-grade SiC diodes - 650V and low VF - to boost the performance of power converters 2.0
      958.23 KB
      PDF
      ST Diodes Finder : the new app for Android and iOS 2.0
      1.46 MB
      PDF
      Silicon-carbide diodes 1.0
      1.42 MB
      PDF

      1200V SiC diodes, 2 to 40 A in surface-mount and through-hole packages

      1200V Silicon Carbide diodes – from 2A to 40A – in through-hole and surface-mount packages (1-page summary)

      Automotive-grade SiC diodes with very low forward voltage drop

      Industrial-grade SiC diodes - 650V and low VF - to boost the performance of power converters

      ST Diodes Finder : the new app for Android and iOS

      Silicon-carbide diodes

    • Description Version Size Action
      Diodes and rectifiers selection guide 2.0
      815.09 KB
      PDF

      Diodes and rectifiers selection guide

    • Description Version Size Action
      Brochure Power management guide 10.2018
      4.42 MB
      PDF
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      Brochure Power management guide

      Electric vehicle (EV) ecosystem

      Products and solutions for solar energy

    • Description Version Size Action
      Wide bandgap materials: revolution in automotive power electronics 1.0
      792.49 KB
      PDF

      Wide bandgap materials: revolution in automotive power electronics

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC406B-TR
Active
DPAK Industrial Ecopack1
STPSC406D
Active
TO-220AC Industrial Ecopack2

STPSC406B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1

STPSC406D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.